SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Module Name | L3_MAIN Base Address | L4_CFG Base Address | L4_PER3 Base Address | Size |
---|---|---|---|---|
MAILBOX1 | – | 0x4A0F 4000 | – | 4 KiB |
MAILBOX2 | – | – | 0x4883 A000 | 4 KiB |
MAILBOX3 | – | – | 0x4883 C000 | 4 KiB |
MAILBOX4 | – | – | 0x4883 E000 | 4 KiB |
MAILBOX5 | – | – | 0x4884 0000 | 4 KiB |
MAILBOX6 | – | – | 0x4884 2000 | 4 KiB |
MAILBOX7 | – | – | 0x4884 4000 | 4 KiB |
MAILBOX8 | – | – | 0x4884 6000 | 4 KiB |
MAILBOX9 | – | – | 0x4885 E000 | 4 KiB |
MAILBOX10 | – | – | 0x4886 0000 | 4 KiB |
MAILBOX11 | – | – | 0x4886 2000 | 4 KiB |
MAILBOX12 | – | – | 0x4886 4000 | 4 KiB |
MAILBOX13 | – | – | 0x4880 2000 | 4 KiB |
IVA_MBOX | 0x5A05 A800 | – | – | 4 KiB |
EVE1_MBOX0 | 0x4208 B000 | – | – | 4 KiB |
EVE1_MBOX1 | 0x4208 C000 | – | – | 4 KiB |
EVE1_MBOX2 | 0x4208 D000 | – | – | 4 KiB |
EVE2_MBOX0 | 0x4218 B000 | – | – | 4 KiB |
EVE2_MBOX1 | 0x4218 C000 | – | – | 4 KiB |
EVE2_MBOX2 | 0x4218 D000 | – | – | 4 KiB |