SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Each standard block (Interconnect, EDMA, SCTM) provides active high interrupts directly to the ARP32 INTC. In some cases, the submodule IP generated interrupts are mapped as outputs on the EVE boundary.
EVE interrupts (parity error interrupts and memory switch error interrupts) are summarized in Section 8.1.3.10.1, EVE Interrupt Sources – Memory Switch and Parity Error Interrupts. EVE accepts active-high input interrupts from the system and maps them to system-level mailbox interrupts.
Figure 8-16 is an overview of EVE interrupt topology.