SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Table 14-500 summarizes the L4 LA register mapping.
Register Name | Type | Register Width (Bits) | Address Offset | PER1_LA L3_MAIN Physical Address | PER2_LA L3_MAIN Physical Address | PER3_LA L3_MAIN Physical Address |
---|---|---|---|---|---|---|
L4_LA_COMPONENT_L | R | 32 | 0x0000 0000 | 0x4800 0800 | 0x4840 0800 | 0x4880 0800 |
L4_LA_COMPONENT_H | R | 32 | 0x0000 0004 | 0x4800 0804 | 0x4840 0804 | 0x4880 0804 |
L4_LA_NETWORK_L | R | 32 | 0x0000 0010 | 0x4800 0810 | 0x4840 0810 | 0x4880 0810 |
L4_LA_NETWORK_H | R | 32 | 0x0000 0014 | 0x4800 0814 | 0x4840 0814 | 0x4880 0814 |
L4_LA_INITIATOR_INFO_L | R | 32 | 0x0000 0018 | 0x4800 0818 | 0x4840 0818 | 0x4880 0818 |
L4_LA_INITIATOR_INFO_H | R | 32 | 0x0000 001C | 0x4800 081C | 0x4840 081C | 0x4880 081C |
L4_LA_NETWORK_CONTROL_L | RW | 32 | 0x0000 0020 | 0x4800 0820 | 0x4840 0820 | 0x4880 0820 |
L4_LA_NETWORK_CONTROL_H | RW | 32 | 0x0000 0024 | 0x4800 0824 | 0x4840 0824 | 0x4880 0824 |
L4_LA_FLAG_MASK_j_L(1) | RW | 32 | 0x0000 0100 + (0x20*j) | 0x4800 0900 + (0x20*j) | 0x4840 0900 + (0x20*j) | 0x4880 0900 + (0x20*j) |
L4_LA_FLAG_MASK_j_H(1) | RW | 32 | 0x0000 0104 + (0x20*j) | 0x4800 0904 + (0x20*j) | 0x4840 0904 + (0x20*j) | 0x4880 0904 + (0x20*j) |
L4_LA_FLAG_STATUS_j_L(1) | R | 32 | 0x0000 0110 + (0x20*j) | 0x4800 0910 + (0x20*j) | 0x4840 0910 + (0x20*j) | 0x4880 0910 + (0x20*j) |
L4_LA_FLAG_STATUS_j_H(1) | R | 32 | 0x0000 0114 + (0x20*j) | 0x4800 0914 + (0x20*j) | 0x4840 0914 + (0x20*j) | 0x4880 0914 + (0x20*j) |
Register Name | Type | Register Width (Bits) | Address Offset | CFG_LA L3_MAIN Physical Address | WKUP_LA L3_MAIN Physical Address |
---|---|---|---|---|---|
L4_LA_COMPONENT_L | R | 32 | 0x0000 0000 | 0x4A00 0800 | 0x4AE0 0800 |
L4_LA_COMPONENT_H | R | 32 | 0x0000 0004 | 0x4A00 0804 | 0x4AE0 0804 |
L4_LA_NETWORK_L | R | 32 | 0x0000 0010 | 0x4A00 0810 | 0x4AE0 0810 |
L4_LA_NETWORK_H | R | 32 | 0x0000 0014 | 0x4A00 0814 | 0x4AE0 0814 |
L4_LA_INITIATOR_INFO_L | R | 32 | 0x0000 0018 | 0x4A00 0818 | 0x4AE0 0818 |
L4_LA_INITIATOR_INFO_H | R | 32 | 0x0000 001C | 0x4A00 081C | 0x4AE0 081C |
L4_LA_NETWORK_CONTROL_L | RW | 32 | 0x0000 0020 | 0x4A00 0820 | 0x4AE0 0820 |
L4_LA_NETWORK_CONTROL_H | RW | 32 | 0x0000 0024 | 0x4A00 0824 | 0x4AE0 0824 |