SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The DMA_SYSTEM module provides high-performance data transfers between memories and peripheral devices with low processor use. A DMA transfer is programmed through a logical DMA channel, which allows the transfer to be optimally tailored to the requirements of the application.
Figure 16-5 shows the DMA_SYSTEM controller top-level block diagram.