Figure 24-141 shows the transmit error handling schema for the McASP, which can be implemented as part of the Tx interrupt service routine or as part of the Tx polling sequence.
Table 24-367 lists the register call summary for the McASP transmit error handling.
Table 24-367 Register Call Summary for McASP Transmit Error Handling Note: - For more information about transmit clock failure handling, see Section 24.6.4.15.6.2, Transmit Clock Failure Check and Recovery.
- For more information about transmit buffer underrun handling, see Section 24.6.4.15.1, Buffer Underrun Error -Transmitter.
- For more information about DATA port Tx error handling, see Section 24.6.4.15.3, DATA Port Error - Transmitter.
- For more information about unexpected Tx frame sync error handling, see Section 24.6.4.15.5, Unexpected Frame Sync Error.