SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Figure 24-12 is the multimaster I2C HS controller block diagram.
The five multimaster HS I2C controllers can be configured in F/S I2C mode or HS I2C mode. The operation mode is selected by configuring the I2Ci.I2C_CON[13:12] OPMODE bit field. Table 24-5 lists the available operation modes.
Operation Mode | Value of I2Ci.I2C_CON[13:12] OPMODE |
---|---|
F/S I2C | 0x0 |
HS I2C | 0x1 |
Reserved | 0x2 |
Reserved (not used) | 0x3 |