SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The L4_PER3 interconnect handles transfers only to peripherals in the PER power domain. Table 14-383 lists the L4_PER3 TAs.
Module Target Name | Description |
---|---|
TIMER5_TARG | TIMER5 target port |
TIMER6_TARG | TIMER6 target port |
TIMER7_TARG | TIMER7 target port |
TIMER8_TARG | TIMER8 target port |
TIMER13_TARG | TIMER13 target port |
TIMER14_TARG | TIMER14 target port |
TIMER15_TARG | TIMER15 target port |
TIMER16_TARG | TIMER16 target port |
VIP1_TARG | Video Input Parser(VIP) 1 target port |
VIP2_TARG | VIP2 target port |
VIP3_TARG | VIP3 target port |
VPE_TARG | VPE target port |
RTC_SS_TARG | Real-Time Clock (RTC) target port |
MBX2_TARG | Mailbox 2 target port |
MBX3_TARG | Mailbox 3 target port |
MBX4_TARG | Mailbox 4 target port |
MBX5_TARG | Mailbox 5 target port |
MBX6_TARG | Mailbox 6 target port |
MBX7_TARG | Mailbox 7 target port |
MBX8_TARG | Mailbox 8 target port |
MBX12_TARG | Mailbox 12 target port |
MBX9_TARG | Mailbox 9 target port |
MBX10_TARG | Mailbox 10 target port |
MBX11_TARG | Mailbox 11 target port |
USB4_CFG_TARG | USB4 configuration port |
SATA_TARG | SATA target port |
USB2_CFG_TARG | USB2 configuration port |
OCMC_RAM1_TARG | On-Chip Memory Controller RAM1 target port |
USB1_CFG_TARG | USB1 configuration target port |
USB3_CFG_TARG | USB3 configuration target port |
OCMC_RAM2_TARG | OCMC_RAM2 target port |
OCMC_RAM3_TARG | OCMC_RAM3 target port |
MMU1_TARG | Memory Management Unit 1 target port |
MMU2_TARG | MMU2 target port |
MBX13_TARG | Mailbox 13 target port |
Three ports communicate between the L3_MAIN interconnect and the L4_PER3 interconnect to allow the L3_MAIN initiators to access the L4_PER3 targets. Table 14-384 lists the L4_PER3 initiator TAs.
For the list of initiators authorized to access the L4_PER3 peripherals, see Section 14.2.3.2.2, Connectivity Matrix.
Module Iniator Name | Description |
---|---|
L3_MAIN_IP0_INIT | L3 sDMA RD interconnect port |
L3_MAIN_IP1_INIT | L3 sDMA WR interconnect port |
L3_MAIN_IP2_INIT | L3 MPU susbystem interconnect port |