SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The TILER can be virtually accessed in four different modes: 8-, 16-, 32-bit, and page modes. Each mode defines the element granularity to apply isometric transforms, as summarized in Table 15-11.
Mode | Name | Granularity (Element Size) |
---|---|---|
0 | 8-bit tiled mode | 8 bits |
1 | 16-bit tiled mode | 16 bits |
2 | 32-bit tiled mode | 32 bits |
3 | Page mode | 4096 bytes |
For instance, making a vertical mirror of a 16-byte horizontal line that contains the word 000102030405060708090A0B0C0D0E0Fh, leads to:
Besides, because each of the eight orientations is available for any of the four modes, the TILER has 32 addressing possibilities (see Table 15-12).
S | Y | X | Description | Alternate description |
---|---|---|---|---|
0 | 0 | 0 | 0-degree view | Natural view |
0 | 0 | 1 | 0-degree view with vertical mirror | 180-degree view with horizontal mirror |
0 | 1 | 0 | 0-degree view with horizontal mirror | 180-degree view with vertical mirror |
0 | 1 | 1 | 180-degree view | |
1 | 0 | 0 | 90-degree view with vertical mirror | 270-degree view with horizontal mirror |
1 | 0 | 1 | 270-degree view | |
1 | 1 | 0 | 90-degree view | |
1 | 1 | 1 | 90-degree view with horizontal mirror | 270-degree view with vertical mirror |