SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The protection mechanism for L4 interconnects is based on a hierarchical segmentation. By default, some regions are attached to specific protection group members (see Table 33-5). For a complete description of the allocation of module regions on L4 interconnects, see Section 16.3.3.3.2, Segments and Regions, in Section 16.3, L4 Interconnect.
Module refers to the configuration registers of the ATL.
TA refers to the interconnect configuration registers of the TA associated with the ATL.
Module | Region | Description |
ATL | 24 | TA |
23 | Module |