SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Burst write mode is used for synchronous single or burst accesses.
When the GPMC generates a write access to an address/data-multiplexed device, it drives the data bus (with address bits A[16:1]) until the GPMC_CONFIG6_i[19:16] WRDATAONADMUXBUS bit field time. The first data of the burst is driven on the address/data bus at WRDATAONADMUXBUS time.