SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 3-268 lists the static dependency of the clock domain with respect to other clock domains of the device.
Clock Domain Name | Default Setting | Control Bit Field | Access Type |
---|---|---|---|
CD_EMIF | Disabled | CM_DMA_STATICDEP[4] EMIF_STATDEP | Read/write |
CD_DSS | Disabled | CM_DMA_STATICDEP[8] DSS_STATDEP | Read/write |
CD_CAM | Alway disabled | CM_DMA_STATICDEP[9] CAM_STATDEP | Read only |
CD_IVA | Disabled | CM_DMA_STATICDEP[2] IVA_STATDEP | Read/write |
CD_L3_MAIN1 | Enabled | CM_DMA_STATICDEP[5] L3MAIN1_STATDEP | Read/write |
CD_L3INIT | Enabled | CM_DMA_STATICDEP[7] L3INIT_STATDEP | Read/write |
CD_L4_CFG | Enabled | CM_DMA_STATICDEP[12] L4CFG_STATDEP | Read/write |
CD_L4PER | Enabled | CM_DMA_STATICDEP[13] L4PER_STATDEP | Read/write |
CD_L4SEC | Disabled | CM_DMA_STATICDEP[14] L4SEC_STATDEP | Read/write |
CD_WKUPAON | Enabled | CM_DMA_STATICDEP[15] WKUPAON_STATDEP | Read/write |
CD_IPU | Disabled | CM_DMA_STATICDEP[24] IPU_STATDEP | Read/write |
CD_IPU1 | Disabled | CM_DMA_STATICDEP[23] IPU1_STATDEP | Read/write |
CD_L4PER2 | Enabled | CM_DMA_STATICDEP[26] L4PER2_STATDEP | Read/write |
CD_L4PER3 | Enabled | CM_DMA_STATICDEP[27] L4PER3_STATDEP | Read/write |
CD_PCIE | Enabled | CM_DMA_STATICDEP[29] PCIE_STATDEP | Read/write |
CD_IPU2 | Disabled | CM_DMA_STATICDEP[0] IPU2_STATDEP | Read/write |