SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
If the port is configured to be used to send out 422 interleaved data from a non-multiplexed source then the channels that must be used are VIPX_PORTY_LUMA or VIPX_PORTY_CHROMA depending on if the data stream is connected to the luma or chroma port. The data type must be 422 interleaved in this case.