SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The VP can be used to connect external modules to the ISP. Data paths inside the ISP hardware depend on the image format (RAW RGB, YUV4:2:2, JPEG, etc.). Table 9-171 shows how the CAL_B module is connected to the VP in function of the image format with corresponding ISIF_CGAMMAWD[4:1] GWDI register bit-field settings.
Source | Format | Connected to | ISIF | Data Provided to ISIF Linearization Engine | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CAL | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | GWDI | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
X | RAW16 | R15 | R14 | R13 | R12 | R11 | R10 | R9 | R8 | R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 | 0 | R15 | R14 | R13 | R12 | R11 | R10 | R9 | R8 | R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 |
X | RAW14 | R13 | R12 | R11 | R10 | R9 | R8 | R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 | 0 | 0 | 0 | R13 | R12 | R11 | R10 | R9 | R8 | R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 | 0 | 0 |
0 | 0 | R13 | R12 | R11 | R10 | R9 | R8 | R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 | 1 | R13 | R12 | R11 | R10 | R9 | R8 | R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 | 0 | 0 | ||
X | RAW12 | 0 | 0 | 0 | 0 | R11 | R10 | R9 | R8 | R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 | 0 | R11 | R10 | R9 | R8 | R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 | 0 | 0 | 0 | 0 |
0 | 0 | R11 | R10 | R9 | R8 | R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 | 0 | 0 | 1 | R11 | R10 | R9 | R8 | R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 | 0 | 0 | 0 | 0 | ||
R11 | R10 | R9 | R8 | R7 | R5 | R5 | R4 | R3 | R2 | R1 | R0 | 0 | 0 | 0 | 0 | 2 | R11 | R10 | R9 | R8 | R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 | 0 | 0 | 0 | 0 | ||
X | RAW10 | 0 | 0 | 0 | 0 | 0 | 0 | R9 | R8 | R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 | 0 | R9 | R8 | R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 | 0 | 0 | 0 | 0 | 0 | 0 |
0 | 0 | 0 | 0 | R9 | R8 | R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 | 0 | 0 | 1 | R9 | R8 | R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
0 | 0 | R9 | R8 | R7 | R5 | R5 | R4 | R3 | R2 | R1 | R0 | 0 | 0 | 0 | 0 | 2 | R9 | R8 | R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
R9 | R8 | R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 | 0 | 0 | 0 | 0 | 0 | 0 | 3 | R9 | R8 | R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
X | RAW8 | R8 | R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 | 0 | R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |||||||
R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 | 1 | R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||||||||||
R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 | 2 | R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||||||||||
R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 | 3 | R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||||||||||
R7 | R5 | R5 | R4 | R3 | R2 | R1 | R0 | 4 | R7 | R6 | R5 | R4 | R3 | R2 | R1 | R0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||||||||||
YUV 16-bit | Y7 | Y6 | Y5 | Y4 | Y3 | Y2 | Y1 | Y0 | C7 | C6 | C5 | C4 | C3 | C2 | C1 | C0 | N/A | |||||||||||||||||
YUV 8-bit | YC7 | YC6 | YC5 | YC4 | YC3 | YC2 | YC1 | YC0 | N/A |