SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 27-30lists the CML line reset.
Step | Access Type | Register/Bit Field/Programming Model | Value |
---|---|---|---|
Initiate CMD line reset. | W | MMCi.MMCHS_SYSCTL[25] SRC | 0x1 |
Poll the SRC bit until it is set to 0x1. | R | MMCi.MMCHS_SYSCTL[25] SRC | = 0x1 |
Wait until the SRC bit returns to 0x0 (reset procedure is completed). | R | MMCi.MMCHS_SYSCTL[25] SRC | = 0x0 |