SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The procedure listed in Table 16-27 describes custom error identification.
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
IF: Is custom error detected? | L3_TARG_STDERRLOG_MAIN[1] STDERRLOG_MAIN_ERRTYPE | =0x1 |
Read information field of the response packet. | L3_TARG_STDERRLOG_CUSTOMINFO_INFO[7:0] STDERRLOG_CUSTOMINFO_INFO | xxx |
Read the address of the initiator that caused error. | L3_TARG_STDERRLOG_CUSTOMINFO_MSTADDR[10:0] STDERRLOG_CUSTOMINFO_MSTADDR | xxx |
Read the type of operation (read/write). | L3_TARG_STDERRLOG_CUSTOMINFO_OPCODE[1:0] STDERRLOG_CUSTOMINFO_OPCODE | xxx |
ENDIF |