SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The McASP transmitter supports the S/PDIF format with 3.3V biphase-mark encoded output. The S/PDIF format is supported by the DIT- transfer mode of the McASP. This section briefly discusses the S/PDIF coding format.
The DIR- reception of S/PDIF format frames is NOT natively supported from the device McASP. For this purpose, an external DIR-to-TDM transfer mode adapter can be used between the remote device S/PDIF transmitter output and the McASP TDM-only compatible receiver input.