SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Each of the six legacy coefficient SRAMs is 32 phases × 91 bits. A single coefficient value is 13 bits. Therefore, one word of the SRAM contains 7 coefficient values as shown in Figure 12-27, and 224 coefficient values are stored in each SRAM.
The two vertical polyphase SRAMs are 32 phases × 65 bits. A single coefficient is 13 bits. Therefore, one word of SRAM contains 5 coefficient values as shown in Figure 12-28.