SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 16-535 through Table 16-560 describe the L4 AP registers.
Address Offset | 0x000 | |||
Physical Address | 0x4800 0 000 0x4840 0 000 0x4880 0 000 0x4A00 0 000 0x4AE0 0 000 | Instance | PER1_AP PER2_AP PER3_AP CFG_AP WKUP_AP | |
Description | Contains a component code and revision, which are used to identify the hardware of the component. | |||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CODE | REV |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:16 | CODE | Interconnect code | R | See (1). |
15:0 | REV | Component revision code | R (2) | See (1). |
L4 Interconnects |
Address Offset | 0x004 | ||
Physical Address | 0x4800 0004 0x4840 0004 0x4880 0004 0x4A00 0004 0x4AE0 0004 | Instance | PER1_AP PER2_AP PER3_AP CFG_AP WKUP_AP |
Description | Contains a component code and revision, which are used to identify the hardware of the component. | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:0 | RESERVED | Read returns 0 | R | 0x0000 0000 |
L4 Interconnects |
Address Offset | 0x100 + (0x08*i) | Index | |
Physical Address | 0x4800 0100 + (0x08*i) 0x4840 0100 + (0x08*i) 0x4880 0100 + (0x08*i) 0x4A00 0100 + (0x08*i) 0x4AE0 0100 + (0x08*i) | Instance | PER1_AP PER2_AP PER3_AP CFG_AP WKUP_AP |
Description | Define the base address of each segments | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
BASE |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:0 | BASE | The base address of the segment (with 0s from bit 0 to bit SIZE-1). | R | see Table 16-543 |
L4 Interconnects |
Address Offset | 0x104 + (0x08*i) | Index | |
Physical Address | 0x4800 0104 + (0x08*i) 0x4840 0104 + (0x08*i) 0x4880 0104 + (0x08*i) 0x4A00 0104 + (0x08*i) 0x4AE0 0104 + (0x08*i) | Instance | PER1_AP PER2_AP PER3_AP CFG_AP WKUP_AP |
Description | Define the size of each segments | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | SIZE |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:5 | RESERVED | Read returns 0. | R | 0x0000000 |
4:0 | SIZE | Segment size is a power of 2, where 2SIZE is the byte size of a segment (all segment registers use the same size). | R | see Table 16-543 |
L4 Interconnects |
i | L4 PER1 | L4 PER2 | L4 PER3 | L4 CFG | L4 WKUP | |||||
---|---|---|---|---|---|---|---|---|---|---|
BASE | SIZE | BASE | SIZE | BASE | SIZE | BASE | SIZE | BASE | SIZE | |
0 | 0x0000 0000 | 0x15 | 0x0000 0000 | 0x16 | 0x0000 0000 | 0x15 | 0x0000 0000 | 0x14 | 0x0000 0000 | 0x10 |
1 | 0x0020 0000 | 0x15 | - | - | - | - | 0x0010 0000 | 0x14 | 0x0001 0000 | 0x10 |
2 | - | - | - | - | - | - | 0x0020 0000 | 0x14 | 0x0002 0000 | 0x10 |
3 | - | - | - | - | - | - | - | - | 0x0003 0000 | 0x10 |
Address Offset | 0x200 + (0x08*k) | Index | |
Physical Address | 0x4800 0200 + (0x08*k) 0x4840 0200 + (0x08*k) 0x4880 0200 + (0x08*k) 0x4A00 0200 + (0x08*k) 0x4AE0 0200 + (0x08*k) | Instance | PER1_AP PER2_AP PER3_AP CFG_AP WKUP_AP |
Description | Define ConnID bit vectors for a protection group. | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | CONNID_BIT_VECTOR |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:16 | RESERVED | Reserved | R | 0x000000000000 |
15:0 | CONNID_BIT_VECTOR | Specifies protection group members N is 2**W, where W is the connID width | R(1) | 0xFFFF |
L4 Interconnects |
Address Offset | 0x204 + (0x08*k) | Index | |
Physical Address | 0x4800 0204 + (0x08*k) 0x4840 0204 + (0x08*k) 0x4880 0204 + (0x08*k) 0x4A00 0204 + (0x08*k) 0x4AE0 0204 + (0x08*k) | Instance | PER1_AP PER2_AP PER3_AP CFG_AP WKUP_AP |
Description | Define ConnID bit vectors for a protection group. | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:0 | RESERVED | Read returns 0's | R | 0x0000 0000 |
L4 Interconnects |
Address Offset | 0x200 + (0x08*k) | Index | |
Physical Address | 0x4800 0280 + (0x08*k) 0x4840 0280 + (0x08*k) 0x4880 0280 + (0x08*k) 0x4A00 0280 + (0x08*k) 0x4AE0 0280 + (0x08*k) | Instance | PER1_AP PER2_AP PER3_AP CFG_AP WKUP_AP |
Description | Define MReqInfo bit vectors for a protection group. | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ENABLE |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:0 | ENABLE | Enabled bits N is 2**W, where W (W is less than or equal to 6) is the number of MReqInfo bits configured for role checking | R | 0xFFFF |
L4 Interconnects |
L4_PER | L4_CFG | L4_WKUP | ||||
---|---|---|---|---|---|---|
k | Type | Reset Value | Type | Reset Value | Type | Reset value |
0 | R | 0xFFFF FFFF(1) | R | 0xFFFF FFFF(1) | R | 0xFFFF FFFF(1) |
1 | R | 0xFFFF FFFF(1) | R | 0xFFFF FFFF(1) | R | 0xFFFF FFFF(1) |
2 | R | 0xFFFF FFFF(1) | R | 0xFFFF FFFF(1) | R | 0xFFFF FFFF(1) |
3 | RW | 0xFFFF FFFF | R | 0xFFFF FFFF(1) | R | 0xFFFF FFFF(1) |
4 | RW | 0xFFFF FFFF | R | 0xFFFF FFFF(1) | R | 0xFFFF FFFF(1) |
5 | RW | 0xFFFF FFFF | RW | 0xFFFF FFFF | RW | 0xFFFF FFFF |
6 | RW | 0xFFFF FFFF | RW | 0xFFFF FFFF | RW | 0xFFFF FFFF |
7 | RW | 0xFFFF FFFF | RW | 0xFFFF FFFF | RW | 0xFFFF FFFF |
Address Offset | 0x204 + (0x08*k) | Index | |
Physical Address | 0x4800 0284 + (0x08*k) 0x4840 0284 + (0x08*k) 0x4880 0284 + (0x08*k) 0x4A00 0284 + (0x08*k) 0x4AE0 0284 + (0x08*k) | Instance | PER1_AP PER2_AP PER3_AP CFG_AP WKUP_AP |
Description | Define ConnID bit vectors for a protection group. | ||
Type | R |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ENABLE |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:0 | ENABLE | Enabled bits N is 2**W, where W (W is less than or equal to 6) is the number of MReqInfo bits configured for role checking. | R | 0xFFFF |
L4 Interconnects |
Address Offset | 0x300 + (0x08*l) | Index | |
Physical Address | 0x4800 0300 + (0x08*l) 0x4840 0300 + (0x08*l) 0x4880 0300 + (0x08*l) 0x4A00 0300 + (0x08*l) 0x4AE0 0300 + (0x08*l) | Instance | PER1_AP PER2_AP PER3_AP CFG_AP WKUP_AP |
Description | Define the base address of the region in respect to the segment it belongs to. | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | BASE |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:21 | RESERVED | Read returns 0. | R | 0x00 |
20:0 | BASE | Sets the base address of the region relative to its segment base. | R | See Table 16-557 to Table 16-561 |
L4 Interconnects |
Address Offset | 0x304 + (0x08*l) | Index | |
Physical Address | 0x4800 0304 + (0x08*l) 0x4840 0304 + (0x08*l) 0x4880 0304 + (0x08*l) 0x4A00 0304 + (0x08*l) 0x4AE0 0304 + (0x08*l) | Instance | PER1_AP PER2_AP PER3_AP CFG_AP WKUP_AP |
Description | Define the size, protection group and segment ID of the region | ||
Type | RW |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MADDRSPACE | RESERVED | SEGMENT_ID | RESERVED | PROT_GROUP_ID | RESERVED | BYTE_DATA_WIDTH_EXP | RESERVED | PHY_TARGET_ID | RESERVED | SIZE | ENABLE |
Bits | Field Name | Description | Type | Reset |
---|---|---|---|---|
31:28 | MADDRSPACE | Target interconnect MAddrSpace | R | See Table 16-557 to Table 16-561 |
27 | RESERVED | Read returns 0 | R | 0x0 |
26:24 | SEGMENT_ID | Segment ID of the region | R | SSee Table 16-557 to Table 16-561 |
23 | RESERVED | Read returns 0 | R | 0x0 |
22:20 | PROT_GROUP_ID | Protection group ID | RW | See Table 16-557 to Table 16-561 |
19 | RESERVED | Read returns 0 | R | 0x0 |
18:17 | BYTE_DATA_WIDTH_EXP | Target data byte width | R | See Table 16-557 to Table 16-561 |
16:15 | RESERVED | Read returns 0 | R | 0x0 |
14:8 | PHY_TARGET_ID | Physical target ID | R | See Table 16-557 to Table 16-561 |
7 | RESERVED | Read returns 0. | R | 0x0 |
6:1 | SIZE | Define the size of the region in bytes. 2SIZE equals the region. | R | See Table 16-557 to Table 16-561 |
0 | ENABLE | 0x0: Disable the region, no access allows 0x1: Enable the region, with access as define in registers | R | 0x1 |
L4 Interconnects |
Region | MADDRSPACE | SEGMENT_ID | PROT_GROUP_ID | BYTE_DATA_WIDTH_EXP | PHY_TARGET_ID | SIZE | ENABLE | BASE |
---|---|---|---|---|---|---|---|---|
0 | 0x0 | 0x0 | 0x0 | 0x2 | 0x00 | 0x0B | 0x1 | 0x00 0000 |
1 | 0x1 | 0x0 | 0x7 | 0x2 | 0x00 | 0x0A | 0x1 | 0x00 1000 |
2 | 0x5 | 0x0 | 0x0 | 0x2 | 0x01 | 0x0B | 0x1 | 0x00 0800 |
3 | 0x0 | 0x0 | 0x7 | 0x2 | 0x04 | 0x0C | 0x1 | 0x02 0000 |
4 | 0x0 | 0x0 | 0x7 | 0x2 | 0x05 | 0x0C | 0x1 | 0x02 1000 |
5 | 0x0 | 0x0 | 0x7 | 0x2 | 0x3E | 0x0C | 0x1 | 0x03 2000 |
6 | 0x0 | 0x0 | 0x7 | 0x2 | 0x3F | 0x0C | 0x1 | 0x03 3000 |
7 | 0x0 | 0x0 | 0x7 | 0x2 | 0x46 | 0x0C | 0x1 | 0x03 4000 |
8 | 0x0 | 0x0 | 0x7 | 0x2 | 0x47 | 0x0C | 0x1 | 0x03 5000 |
9 | 0x0 | 0x0 | 0x7 | 0x2 | 0x4E | 0x0C | 0x1 | 0x03 6000 |
10 | 0x0 | 0x0 | 0x7 | 0x2 | 0x4F | 0x0C | 0x1 | 0x03 7000 |
11 | 0x0 | 0x0 | 0x7 | 0x2 | 0x56 | 0x0C | 0x1 | 0x03 E000 |
12 | 0x0 | 0x0 | 0x7 | 0x2 | 0x57 | 0x0C | 0x1 | 0x03 F000 |
13 | 0x0 | 0x0 | 0x7 | 0x2 | 0x0E | 0x0C | 0x1 | 0x05 5000 |
14 | 0x0 | 0x0 | 0x7 | 0x2 | 0x0F | 0x0C | 0x1 | 0x05 6000 |
15 | 0x0 | 0x0 | 0x7 | 0x2 | 0x06 | 0x0C | 0x1 | 0x05 7000 |
16 | 0x0 | 0x0 | 0x7 | 0x2 | 0x07 | 0x0C | 0x1 | 0x05 8000 |
17 | 0x0 | 0x0 | 0x7 | 0x2 | 0x16 | 0x0C | 0x1 | 0x05 9000 |
18 | 0x0 | 0x0 | 0x7 | 0x2 | 0x17 | 0x0C | 0x1 | 0x05 A000 |
19 | 0x0 | 0x0 | 0x7 | 0x2 | 0x1E | 0x0C | 0x1 | 0x05 B000 |
20 | 0x0 | 0x0 | 0x7 | 0x2 | 0x1F | 0x0C | 0x1 | 0x05 C000 |
21 | 0x0 | 0x0 | 0x7 | 0x2 | 0x26 | 0x0C | 0x1 | 0x05 D000 |
22 | 0x0 | 0x0 | 0x7 | 0x2 | 0x27 | 0x0C | 0x1 | 0x05 E000 |
23 | 0x0 | 0x0 | 0x7 | 0x2 | 0x32 | 0x0C | 0x1 | 0x06 0000 |
24 | 0x0 | 0x0 | 0x7 | 0x2 | 0x24 | 0x0C | 0x1 | 0x06 A000 |
25 | 0x0 | 0x0 | 0x7 | 0x2 | 0x25 | 0x0C | 0x1 | 0x06 B000 |
26 | 0x0 | 0x0 | 0x7 | 0x2 | 0x2C | 0x0C | 0x1 | 0x06 C000 |
27 | 0x0 | 0x0 | 0x7 | 0x2 | 0x2D | 0x0C | 0x1 | 0x06 D000 |
28 | 0x1 | 0x0 | 0x7 | 0x2 | 0x0C | 0x0C | 0x1 | 0x06 E000 |
29 | 0x0 | 0x0 | 0x7 | 0x2 | 0x0D | 0x0C | 0x1 | 0x06 F000 |
30 | 0x0 | 0x0 | 0x7 | 0x2 | 0x22 | 0x0C | 0x1 | 0x07 0000 |
31 | 0x0 | 0x0 | 0x7 | 0x2 | 0x23 | 0x0C | 0x1 | 0x07 1000 |
32 | 0x0 | 0x0 | 0x7 | 0x2 | 0x2A | 0x0C | 0x1 | 0x07 2000 |
33 | 0x0 | 0x0 | 0x7 | 0x2 | 0x2B | 0x0C | 0x1 | 0x07 3000 |
34 | 0x0 | 0x0 | 0x7 | 0x2 | 0x33 | 0x0C | 0x1 | 0x06 1000 |
35 | 0x0 | 0x0 | 0x7 | 0x2 | 0x36 | 0x0C | 0x1 | 0x05 3000 |
36 | 0x0 | 0x0 | 0x7 | 0x2 | 0x37 | 0x0C | 0x1 | 0x05 4000 |
37 | 0x0 | 0x0 | 0x7 | 0x2 | 0x52 | 0x0C | 0x1 | 0x0B 2000 |
38 | 0x0 | 0x0 | 0x7 | 0x2 | 0x53 | 0x0C | 0x1 | 0x0B 3000 |
39 | 0x0 | 0x0 | 0x7 | 0x2 | 0x0A | 0x0C | 0x1 | 0x07 8000 |
40 | 0x0 | 0x0 | 0x7 | 0x2 | 0x0B | 0x0C | 0x1 | 0x07 9000 |
41 | 0x0 | 0x0 | 0x7 | 0x2 | 0x5E | 0x0C | 0x1 | 0x08 6000 |
42 | 0x0 | 0x0 | 0x7 | 0x2 | 0x5F | 0x0C | 0x1 | 0x08 7000 |
43 | 0x0 | 0x0 | 0x7 | 0x2 | 0x66 | 0x0C | 0x1 | 0x08 8000 |
44 | 0x0 | 0x0 | 0x7 | 0x2 | 0x67 | 0x0C | 0x1 | 0x08 9000 |
45 | 0x0 | 0x0 | 0x7 | 0x2 | 0x2E | 0x0C | 0x1 | 0x05 1000 |
46 | 0x0 | 0x0 | 0x7 | 0x2 | 0x2F | 0x0C | 0x1 | 0x05 2000 |
47 | 0x0 | 0x0 | 0x7 | 0x2 | 0x08 | 0x0C | 0x1 | 0x09 8000 |
48 | 0x0 | 0x0 | 0x7 | 0x2 | 0x09 | 0x0C | 0x1 | 0x09 9000 |
49 | 0x0 | 0x0 | 0x7 | 0x2 | 0x10 | 0x0C | 0x1 | 0x09 A000 |
50 | 0x0 | 0x0 | 0x7 | 0x2 | 0x11 | 0x0C | 0x1 | 0x09 B000 |
51 | 0x0 | 0x0 | 0x7 | 0x2 | 0x38 | 0x0C | 0x1 | 0x09 C000 |
52 | 0x0 | 0x0 | 0x7 | 0x2 | 0x39 | 0x0C | 0x1 | 0x09 D000 |
53 | 0x0 | 0x0 | 0x7 | 0x2 | 0x1C | 0x0C | 0x1 | 0x06 8000 |
54 | 0x0 | 0x0 | 0x7 | 0x2 | 0x1D | 0x0C | 0x1 | 0x06 9000 |
55 | 0x0 | 0x0 | 0x1 | 0x2 | 0x12 | 0x0D | 0x1 | 0x09 0000 |
56 | 0x0 | 0x0 | 0x7 | 0x2 | 0x13 | 0x0C | 0x1 | 0x09 2000 |
57 | 0x0 | 0x0 | 0x1 | 0x2 | 0x42 | 0x0C | 0x1 | 0x0A 4000 |
58 | 0x0 | 0x0 | 0x7 | 0x2 | 0x43 | 0x0C | 0x1 | 0x0A 6000 |
59 | 0x0 | 0x0 | 0x1 | 0x2 | 0x1A | 0x0E | 0x1 | 0x0A 8000 |
60 | 0x0 | 0x0 | 0x7 | 0x2 | 0x1B | 0x0C | 0x1 | 0x0A C000 |
61 | 0x0 | 0x0 | 0x7 | 0x2 | 0x20 | 0x0C | 0x1 | 0x0A D000 |
62 | 0x0 | 0x0 | 0x7 | 0x2 | 0x21 | 0x0C | 0x1 | 0x0A E000 |
63 | 0x0 | 0x0 | 0x7 | 0x2 | 0x14 | 0x0C | 0x1 | 0x06 6000 |
64 | 0x0 | 0x0 | 0x7 | 0x2 | 0x15 | 0x0C | 0x1 | 0x06 7000 |
65 | 0x0 | 0x0 | 0x7 | 0x2 | 0x40 | 0x0C | 0x1 | 0x0B 4000 |
66 | 0x0 | 0x0 | 0x7 | 0x2 | 0x41 | 0x0C | 0x1 | 0x0B 5000 |
67 | 0x0 | 0x0 | 0x7 | 0x2 | 0x48 | 0x0C | 0x1 | 0x0B 8000 |
68 | 0x0 | 0x0 | 0x7 | 0x2 | 0x49 | 0x0C | 0x1 | 0x0B 9000 |
69 | 0x0 | 0x0 | 0x7 | 0x2 | 0x18 | 0x0C | 0x1 | 0x0B A000 |
70 | 0x0 | 0x0 | 0x7 | 0x2 | 0x19 | 0x0C | 0x1 | 0x0B B000 |
71 | 0x0 | 0x0 | 0x7 | 0x2 | 0x28 | 0x0C | 0x1 | 0x0D 1000 |
72 | 0x0 | 0x0 | 0x7 | 0x2 | 0x29 | 0x0C | 0x1 | 0x0D 2000 |
73 | 0x0 | 0x0 | 0x7 | 0x2 | 0x30 | 0x0C | 0x1 | 0x0D 5000 |
74 | 0x0 | 0x0 | 0x7 | 0x2 | 0x31 | 0x0C | 0x1 | 0x0D 6000 |
75 | 0x0 | 0x0 | 0x7 | 0x2 | 0x02 | 0x0C | 0x1 | 0x0A 2000 |
76 | 0x0 | 0x0 | 0x7 | 0x2 | 0x03 | 0x0C | 0x1 | 0x0A 3000 |
77 | 0x2 | 0x0 | 0x7 | 0x2 | 0x00 | 0x0A | 0x1 | 0x00 1400 |
78 | 0x3 | 0x0 | 0x7 | 0x2 | 0x00 | 0x0A | 0x1 | 0x00 1800 |
79 | 0x4 | 0x0 | 0x7 | 0x2 | 0x00 | 0x0A | 0x1 | 0x00 1C00 |
80 | 0x1 | 0x0 | 0x1 | 0x2 | 0x42 | 0x0C | 0x1 | 0x0A 5000 |
81 | 0x0 | 0x0 | 0x7 | 0x2 | 0x3A | 0x0C | 0x1 | 0x07 A000 |
82 | 0x0 | 0x0 | 0x7 | 0x2 | 0x3B | 0x0C | 0x1 | 0x07 B000 |
83 | 0x0 | 0x0 | 0x7 | 0x2 | 0x4A | 0x0C | 0x1 | 0x07 C000 |
84 | 0x0 | 0x0 | 0x7 | 0x2 | 0x4B | 0x0C | 0x1 | 0x07 D000 |
Region | MADDRSPACE | SEGMENT_ID | PROT_GROUP_ID | BYTE_DATA_WIDTH_EXP | PHY_TARGET_ID | SIZE | ENABLE | BASE |
---|---|---|---|---|---|---|---|---|
0 | 0x0 | 0x0 | 0x0 | 0x2 | 0x00 | 0x0B | 0x1 | 0x00 0000 |
1 | 0x1 | 0x0 | 0x7 | 0x2 | 0x00 | 0x0A | 0x1 | 0x00 1000 |
2 | 0x5 | 0x0 | 0x0 | 0x2 | 0x01 | 0x0B | 0x1 | 0x00 0800 |
3 | 0x0 | 0x0 | 0x7 | 0x2 | 0x0E | 0x0C | 0x1 | 0x08 4000 |
4 | 0x2 | 0x0 | 0x7 | 0x2 | 0x0A | 0x0C | 0x1 | 0x00 1400 |
5 | 0x3 | 0x0 | 0x7 | 0x2 | 0x0A | 0x0C | 0x1 | 0x00 1800 |
6 | 0x0 | 0x0 | 0x7 | 0x2 | 0x11 | 0x0C | 0x1 | 0x08 8000 |
7 | 0x0 | 0x0 | 0x7 | 0x2 | 0x18 | 0x0C | 0x1 | 0x02 C000 |
8 | 0x0 | 0x0 | 0x7 | 0x2 | 0x19 | 0x0C | 0x1 | 0x02 D000 |
9 | 0x0 | 0x0 | 0x7 | 0x2 | 0x0E | 0x0D | 0x1 | 0x06 0000 |
10 | 0x0 | 0x0 | 0x7 | 0x2 | 0x0F | 0x0C | 0x1 | 0x06 2000 |
11 | 0x0 | 0x0 | 0x7 | 0x2 | 0x1E | 0x0D | 0x1 | 0x06 4000 |
12 | 0x0 | 0x0 | 0x7 | 0x2 | 0x1F | 0x0C | 0x1 | 0x06 6000 |
13 | 0x0 | 0x0 | 0x7 | 0x2 | 0x26 | 0x0C | 0x1 | 0x06 8000 |
14 | 0x0 | 0x0 | 0x7 | 0x2 | 0x27 | 0x0C | 0x1 | 0x06 A000 |
15 | 0x0 | 0x0 | 0x7 | 0x2 | 0x2E | 0x0D | 0x1 | 0x06 C000 |
16 | 0x0 | 0x0 | 0x7 | 0x2 | 0x2F | 0x0C | 0x1 | 0x6 E000 |
17 | 0x0 | 0x0 | 0x7 | 0x2 | 0x06 | 0x0C | 0x1 | 0x03 6000 |
18 | 0x0 | 0x0 | 0x7 | 0x2 | 0x07 | 0x0C | 0x1 | 0x03 8000 |
19 | 0x0 | 0x0 | 0x7 | 0x2 | 0x36 | 0x0D | 0x1 | 0x07 0000 |
20 | 0x0 | 0x0 | 0x7 | 0x2 | 0x37 | 0x0C | 0x1 | 0x07 2000 |
21 | 0x0 | 0x0 | 0x7 | 0x2 | 0x3E | 0x0C | 0x1 | 0x03 A000 |
22 | 0x0 | 0x0 | 0x7 | 0x2 | 0x3F | 0x0C | 0x1 | 0x03 B000 |
23 | 0x0 | 0x0 | 0x7 | 0x2 | 0x08 | 0x0C | 0x1 | 0x03 C000 |
24 | 0x0 | 0x0 | 0x7 | 0x2 | 0x09 | 0x0C | 0x1 | 0x03 D000 |
25 | 0x0 | 0x0 | 0x7 | 0x2 | 0x30 | 0x0C | 0x1 | 0x03 E000 |
26 | 0x0 | 0x0 | 0x7 | 0x2 | 0x31 | 0x0C | 0x1 | 0x03 F000 |
27 | 0x0 | 0x0 | 0x7 | 0x2 | 0x38 | 0x0C | 0x1 | 0x04 0000 |
28 | 0x1 | 0x0 | 0x7 | 0x2 | 0x39 | 0x0C | 0x1 | 0x04 1000 |
29 | 0x0 | 0x0 | 0x7 | 0x2 | 0x20 | 0x0C | 0x1 | 0x04 2000 |
30 | 0x0 | 0x0 | 0x7 | 0x2 | 0x21 | 0x0C | 0x1 | 0x04 3000 |
31 | 0x0 | 0x0 | 0x7 | 0x2 | 0x16 | 0x0D | 0x1 | 0x08 0000 |
32 | 0x0 | 0x0 | 0x7 | 0x2 | 0x17 | 0x0C | 0x1 | 0x08 2000 |
33 | 0x0 | 0x0 | 0x7 | 0x2 | 0x1A | 0x0C | 0x1 | 0x04 A000 |
34 | 0x0 | 0x0 | 0x7 | 0x2 | 0x1B | 0x0C | 0x1 | 0x04 B000 |
35 | 0x0 | 0x0 | 0x7 | 0x2 | 0x14 | 0x0D | 0x1 | 0x07 4000 |
36 | 0x0 | 0x0 | 0x7 | 0x2 | 0x15 | 0x0C | 0x1 | 0x07 6000 |
37 | 0x0 | 0x0 | 0x7 | 0x2 | 0x24 | 0x0C | 0x1 | 0x05 0000 |
38 | 0x0 | 0x0 | 0x7 | 0x2 | 0x25 | 0x0C | 0x1 | 0x05 1000 |
39 | 0x0 | 0x0 | 0x7 | 0x2 | 0x0C | 0x0D | 0x1 | 0x07 8000 |
40 | 0x0 | 0x0 | 0x7 | 0x2 | 0x0D | 0x0C | 0x1 | 0x07 A000 |
41 | 0x0 | 0x0 | 0x7 | 0x2 | 0x2C | 0x0C | 0x1 | 0x05 4000 |
42 | 0x0 | 0x0 | 0x7 | 0x2 | 0x2D | 0x0C | 0x1 | 0x05 5000 |
43 | 0x0 | 0x0 | 0x7 | 0x2 | 0x04 | 0x0D | 0x1 | 0x07 C000 |
44 | 0x0 | 0x0 | 0x7 | 0x2 | 0x05 | 0x0C | 0x1 | 0x07 E000 |
45 | 0x0 | 0x0 | 0x7 | 0x2 | 0x1C | 0x0C | 0x1 | 0x04 C000 |
46 | 0x0 | 0x0 | 0x7 | 0x2 | 0x1D | 0x0C | 0x1 | 0x04 D000 |
47 | 0x0 | 0x0 | 0x7 | 0x2 | 0x02 | 0x0C | 0x1 | 0x02 0000 |
48 | 0x0 | 0x0 | 0x7 | 0x2 | 0x03 | 0x0C | 0x1 | 0x02 1000 |
49 | 0x0 | 0x0 | 0x7 | 0x2 | 0x0A | 0x0C | 0x1 | 0x02 2000 |
50 | 0x0 | 0x0 | 0x7 | 0x2 | 0x0B | 0x0C | 0x1 | 0x02 3000 |
51 | 0x0 | 0x0 | 0x7 | 0x2 | 0x12 | 0x0C | 0x1 | 0x02 4000 |
52 | 0x0 | 0x0 | 0x7 | 0x2 | 0x13 | 0x0C | 0x1 | 0x02 5000 |
53 | 0x0 | 0x0 | 0x7 | 0x2 | 0x40 | 0x0C | 0x1 | 0x04 6000 |
54 | 0x0 | 0x0 | 0x7 | 0x2 | 0x41 | 0x0C | 0x1 | 0x04 7000 |
55 | 0x0 | 0x0 | 0x1 | 0x2 | 0x48 | 0x0C | 0x1 | 0x04 8000 |
56 | 0x0 | 0x0 | 0x7 | 0x2 | 0x49 | 0x0C | 0x1 | 0x04 9000 |
57 | 0x0 | 0x0 | 0x1 | 0x2 | 0x28 | 0x0D | 0x1 | 0x05 8000 |
58 | 0x0 | 0x0 | 0x7 | 0x2 | 0x29 | 0x0C | 0x1 | 0x05 A000 |
59 | 0x0 | 0x0 | 0x1 | 0x2 | 0x46 | 0x0C | 0x1 | 0x05 B000 |
60 | 0x0 | 0x0 | 0x7 | 0x2 | 0x47 | 0x0C | 0x1 | 0x05 C000 |
61 | 0x0 | 0x0 | 0x7 | 0x2 | 0x22 | 0x0C | 0x1 | 0x05 D000 |
62 | 0x0 | 0x0 | 0x7 | 0x2 | 0x23 | 0x0C | 0x1 | 0x05 E000 |
Region | MADDRSPACE | SEGMENT_ID | PROT_GROUP_ID | BYTE_DATA_WIDTH_EXP | PHY_TARGET_ID | SIZE | ENABLE | BASE |
---|---|---|---|---|---|---|---|---|
0 | 0x0 | 0x0 | 0x0 | 0x2 | 0x00 | 0x0B | 0x1 | 0x00 0000 |
1 | 0x5 | 0x0 | 0x0 | 0x2 | 0x01 | 0x0B | 0x1 | 0x00 0800 |
2 | 0x1 | 0x0 | 0x7 | 0x2 | 0x00 | 0x0A | 0x1 | 0x00 1000 |
3 | 0x2 | 0x0 | 0x7 | 0x2 | 0x00 | 0x0A | 0x1 | 0x00 1400 |
4 | 0x3 | 0x0 | 0x7 | 0x2 | 0x0A | 0x0C | 0x1 | 0x00 1800 |
5 | 0x0 | 0x0 | 0x7 | 0x2 | 0x08 | 0x0C | 0x1 | 0x02 0000 |
6 | 0x0 | 0x0 | 0x7 | 0x2 | 0x09 | 0x0C | 0x1 | 0x02 1000 |
7 | 0x0 | 0x0 | 0x7 | 0x2 | 0x24 | 0x0C | 0x1 | 0x02 2000 |
8 | 0x0 | 0x0 | 0x7 | 0x2 | 0x25 | 0x0C | 0x1 | 0x02 3000 |
9 | 0x0 | 0x0 | 0x7 | 0x2 | 0x26 | 0x0C | 0x1 | 0x02 4000 |
10 | 0x0 | 0x0 | 0x7 | 0x2 | 0x27 | 0x0C | 0x1 | 0x02 5000 |
11 | 0x0 | 0x0 | 0x7 | 0x2 | 0x0C | 0x0C | 0x1 | 0x02 6000 |
12 | 0x0 | 0x0 | 0x7 | 0x2 | 0x0D | 0x0C | 0x1 | 0x02 7000 |
13 | 0x0 | 0x0 | 0x7 | 0x2 | 0x16 | 0x0C | 0x1 | 0x02 8000 |
14 | 0x0 | 0x0 | 0x7 | 0x2 | 0x17 | 0x0C | 0x1 | 0x02 9000 |
15 | 0x0 | 0x0 | 0x7 | 0x2 | 0x10 | 0x0C | 0x1 | 0x02 A000 |
16 | 0x0 | 0x0 | 0x7 | 0x2 | 0x11 | 0x0C | 0x1 | 0x02 B000 |
17 | 0x0 | 0x0 | 0x7 | 0x2 | 0x02 | 0x0C | 0x1 | 0x02 C000 |
18 | 0x0 | 0x0 | 0x7 | 0x2 | 0x03 | 0x0C | 0x1 | 0x02 D000 |
19 | 0x0 | 0x0 | 0x7 | 0x2 | 0x14 | 0x0C | 0x1 | 0x02 E000 |
20 | 0x0 | 0x0 | 0x7 | 0x2 | 0x15 | 0x0C | 0x1 | 0x02 F000 |
21 | 0x0 | 0x0 | 0x7 | 0x2 | 0x0A | 0x10 | 0x1 | 0x17 0000 |
22 | 0x0 | 0x0 | 0x7 | 0x2 | 0x0B | 0x0C | 0x1 | 0x18 0000 |
23 | 0x0 | 0x0 | 0x7 | 0x2 | 0x2E | 0x0C | 0x1 | 0x19 0000 |
24 | 0x0 | 0x0 | 0x7 | 0x2 | 0x2F | 0x0C | 0x1 | 0x1A 0000 |
25 | 0x0 | 0x0 | 0x7 | 0x2 | 0x34 | 0x10 | 0x1 | 0x1B 0000 |
26 | 0x0 | 0x0 | 0x7 | 0x2 | 0x35 | 0x0C | 0x1 | 0x1C 0000 |
27 | 0x0 | 0x0 | 0x7 | 0x2 | 0x30 | 0x0C | 0x1 | 0x1D 0000 |
28 | 0x1 | 0x0 | 0x7 | 0x2 | 0x31 | 0x0C | 0x1 | 0x1E 0000 |
29 | 0x0 | 0x0 | 0x7 | 0x2 | 0x12 | 0x0C | 0x1 | 0x03 8000 |
30 | 0x0 | 0x0 | 0x7 | 0x2 | 0x13 | 0x0C | 0x1 | 0x03 9000 |
31 | 0x0 | 0x0 | 0x7 | 0x2 | 0x32 | 0x0D | 0x1 | 0x05 C000 |
32 | 0x0 | 0x0 | 0x7 | 0x2 | 0x33 | 0x0C | 0x1 | 0x05 D000 |
33 | 0x0 | 0x0 | 0x7 | 0x2 | 0x3E | 0x0C | 0x1 | 0x03 A000 |
34 | 0x0 | 0x0 | 0x7 | 0x2 | 0x3F | 0x0C | 0x1 | 0x03 B000 |
35 | 0x0 | 0x0 | 0x7 | 0x2 | 0x3A | 0x0D | 0x1 | 0x03 C000 |
36 | 0x0 | 0x0 | 0x7 | 0x2 | 0x3B | 0x0C | 0x1 | 0x03 D000 |
37 | 0x0 | 0x0 | 0x7 | 0x2 | 0x46 | 0x0C | 0x1 | 0x03 E000 |
38 | 0x0 | 0x0 | 0x7 | 0x2 | 0x47 | 0x0C | 0x1 | 0x03 F000 |
39 | 0x0 | 0x0 | 0x7 | 0x2 | 0x64 | 0x0D | 0x1 | 0x04 0000 |
40 | 0x0 | 0x0 | 0x7 | 0x2 | 0x65 | 0x0D | 0x1 | 0x04 1000 |
41 | 0x0 | 0x0 | 0x7 | 0x2 | 0x4E | 0x0C | 0x1 | 0x04 2000 |
42 | 0x0 | 0x0 | 0x7 | 0x2 | 0x4F | 0x0C | 0x1 | 0x04 3000 |
43 | 0x0 | 0x0 | 0x7 | 0x2 | 0x42 | 0x0C | 0x1 | 0x04 4000 |
44 | 0x0 | 0x0 | 0x7 | 0x2 | 0x43 | 0x0C | 0x1 | 0x04 5000 |
45 | 0x0 | 0x0 | 0x7 | 0x2 | 0x48 | 0x0C | 0x1 | 0x04 6000 |
46 | 0x0 | 0x0 | 0x7 | 0x2 | 0x49 | 0x0C | 0x1 | 0x04 7000 |
47 | 0x0 | 0x0 | 0x7 | 0x2 | 0x46 | 0x0C | 0x1 | 0x04 8000 |
48 | 0x0 | 0x0 | 0x7 | 0x2 | 0x37 | 0x0C | 0x1 | 0x04 9000 |
49 | 0x0 | 0x0 | 0x7 | 0x2 | 0x38 | 0x0C | 0x1 | 0x04 A000 |
50 | 0x0 | 0x0 | 0x7 | 0x2 | 0x39 | 0x0C | 0x1 | 0x04 B000 |
51 | 0x0 | 0x0 | 0x7 | 0x2 | 0x44 | 0x0C | 0x1 | 0x04 C000 |
52 | 0x0 | 0x0 | 0x7 | 0x2 | 0x45 | 0x0C | 0x1 | 0x04 D000 |
53 | 0x0 | 0x0 | 0x7 | 0x2 | 0x4C | 0x0C | 0x1 | 0x04 E000 |
54 | 0x0 | 0x0 | 0x7 | 0x2 | 0x4D | 0x0C | 0x1 | 0x04 F000 |
55 | 0x0 | 0x0 | 0x7 | 0x2 | 0x40 | 0x0C | 0x1 | 0x05 0000 |
56 | 0x0 | 0x0 | 0x7 | 0x2 | 0x41 | 0x0C | 0x1 | 0x05 1000 |
57 | 0x0 | 0x0 | 0x1 | 0x2 | 0x54 | 0x0C | 0x1 | 0x05 2000 |
58 | 0x0 | 0x0 | 0x7 | 0x2 | 0x55 | 0x0C | 0x1 | 0x05 3000 |
59 | 0x0 | 0x0 | 0x1 | 0x2 | 0x1A | 0x0C | 0x1 | 0x05 4000 |
60 | 0x0 | 0x0 | 0x7 | 0x2 | 0x1B | 0x0C | 0x1 | 0x05 5000 |
61 | 0x0 | 0x0 | 0x7 | 0x2 | 0x22 | 0x0C | 0x1 | 0x05 6000 |
62 | 0x0 | 0x0 | 0x7 | 0x2 | 0x23 | 0x0C | 0x1 | 0x05 7000 |
63 | 0x0 | 0x0 | 0x7 | 0x2 | 0x2A | 0x0C | 0x1 | 0x05 8000 |
64 | 0x0 | 0x0 | 0x7 | 0x2 | 0x2B | 0x0C | 0x1 | 0x05 9000 |
65 | 0x0 | 0x0 | 0x7 | 0x2 | 0x5C | 0x0C | 0x1 | 0x05 A000 |
66 | 0x0 | 0x0 | 0x7 | 0x2 | 0x5D | 0x0C | 0x1 | 0x05 B000 |
67 | 0x0 | 0x0 | 0x7 | 0x2 | 0x52 | 0x0C | 0x1 | 0x06 4000 |
68 | 0x0 | 0x0 | 0x7 | 0x2 | 0x53 | 0x0C | 0x1 | 0x06 5000 |
69 | 0x0 | 0x0 | 0x7 | 0x2 | 0x6C | 0x0C | 0x1 | 0x05 E000 |
70 | 0x0 | 0x0 | 0x7 | 0x2 | 0x6D | 0x0C | 0x1 | 0x05 F000 |
71 | 0x0 | 0x0 | 0x7 | 0x2 | 0x4A | 0x0C | 0x1 | 0x06 0000 |
72 | 0x0 | 0x0 | 0x7 | 0x2 | 0x4B | 0x0C | 0x1 | 0x06 1000 |
73 | 0x0 | 0x0 | 0x7 | 0x2 | 0x74 | 0x0C | 0x1 | 0x06 2000 |
74 | 0x0 | 0x0 | 0x7 | 0x2 | 0x75 | 0x0C | 0x1 | 0x06 3000 |
75 | 0x0 | 0x0 | 0x7 | 0x2 | 0x3C | 0x0C | 0x1 | 0x14 0000 |
76 | 0x0 | 0x0 | 0x7 | 0x2 | 0x3D | 0x0C | 0x1 | 0x16 0000 |
77 | 0x0 | 0x0 | 0x7 | 0x2 | 0x1E | 0x0C | 0x1 | 0x01 6000 |
78 | 0x0 | 0x0 | 0x7 | 0x2 | 0x1F | 0x0C | 0x1 | 0x01 7000 |
79 | 0x0 | 0x0 | 0x7 | 0x2 | 0x06 | 0x11 | 0x1 | 0x0C 0000 |
80 | 0x0 | 0x0 | 0x7 | 0x2 | 0x07 | 0x0C | 0x1 | 0x0E 0000 |
81 | 0x0 | 0x0 | 0x7 | 0x2 | 0x20 | 0x0C | 0x1 | 0x00 4000 |
82 | 0x0 | 0x0 | 0x7 | 0x2 | 0x21 | 0x0C | 0x1 | 0x00 5000 |
83 | 0x0 | 0x0 | 0x7 | 0x2 | 0x0E | 0x11 | 0x1 | 0x08 0000 |
84 | 0x0 | 0x0 | 0x7 | 0x2 | 0x0F | 0x0C | 0x1 | 0x0A 0000 |
85 | 0x0 | 0x0 | 0x7 | 0x2 | 0x01 | 0x11 | 0x1 | 0x10 0000 |
86 | 0x0 | 0x0 | 0x7 | 0x2 | 0x05 | 0x0C | 0x1 | 0x12 0000 |
87 | 0x0 | 0x0 | 0x7 | 0x2 | 0x28 | 0x0C | 0x1 | 0x01 0000 |
88 | 0x0 | 0x0 | 0x7 | 0x2 | 0x29 | 0x0C | 0x1 | 0x01 1000 |
89 | 0x0 | 0x0 | 0x7 | 0x2 | 0x18 | 0x0C | 0x1 | 0x00 A000 |
90 | 0x0 | 0x0 | 0x7 | 0x2 | 0x19 | 0x0C | 0x1 | 0x00 B000 |
91 | 0x0 | 0x0 | 0x7 | 0x2 | 0x1C | 0x0C | 0x1 | 0x01 C000 |
92 | 0x0 | 0x0 | 0x7 | 0x2 | 0x1D | 0x0C | 0x1 | 0x01 D000 |
93 | 0x0 | 0x0 | 0x7 | 0x2 | 0x2C | 0x0C | 0x1 | 0x01 E000 |
94 | 0x0 | 0x0 | 0x7 | 0x2 | 0x2D | 0x0C | 0x1 | 0x01 F000 |
95 | 0x0 | 0x0 | 0x7 | 0x2 | 0x7C | 0x0C | 0x1 | 0x00 2000 |
96 | 0x0 | 0x0 | 0x7 | 0x2 | 0x7D | 0x0C | 0x1 | 0x00 3000 |
Region | MADDRSPACE | SEGMENT_ID | PROT_GROUP_ID | BYTE_DATA_WIDTH_EXP | PHY_TARGET_ID | SIZE | ENABLE | BASE |
---|---|---|---|---|---|---|---|---|
0 | 0x0 | 0x0 | 0x0 | 0x2 | 0x00 | 0x0B | 0x1 | 0x0 0000 |
1 | 0x5 | 0x0 | 0x0 | 0x2 | 0x01 | 0x0B | 0x1 | 0x0 0800 |
2 | 0x1 | 0x0 | 0x7 | 0x2 | 0x00 | 0x0C | 0x1 | 0x0 1000 |
3 | 0x0 | 0x0 | 0x7 | 0x2 | 0x08 | 0x0D | 0x1 | 0x0 2000 |
4 | 0x0 | 0x0 | 0x7 | 0x2 | 0x09 | 0x0C | 0x1 | 0x0 4000 |
5 | 0x0 | 0x0 | 0x7 | 0x2 | 0x10 | 0x0C | 0x1 | 0x0 5000 |
6 | 0x0 | 0x0 | 0x7 | 0x2 | 0x11 | 0x0C | 0x1 | 0x0 6000 |
7 | 0x0 | 0x0 | 0x7 | 0x2 | 0x0E | 0x0D | 0x1 | 0x0 8000 |
8 | 0x0 | 0x0 | 0x7 | 0x2 | 0x0F | 0x0C | 0x1 | 0x0 A000 |
9 | 0x0 | 0x0 | 0x7 | 0x2 | 0x02 | 0x0C | 0x1 | 0x5 6000 |
10 | 0x0 | 0x0 | 0x7 | 0x2 | 0x03 | 0x0C | 0x1 | 0x5 7000 |
11 | 0x0 | 0x0 | 0x7 | 0x2 | 0x1A | 0x0D | 0x1 | 0x5 E000 |
12 | 0x0 | 0x0 | 0x7 | 0x2 | 0x1B | 0x0C | 0x1 | 0x6 0000 |
13 | 0x0 | 0x0 | 0x7 | 0x2 | 0x20 | 0x0F | 0x1 | 0x8 0000 |
14 | 0x0 | 0x0 | 0x7 | 0x2 | 0x21 | 0x0C | 0x1 | 0x8 8000 |
15 | 0x0 | 0x0 | 0x7 | 0x2 | 0x40 | 0x0F | 0x1 | 0xA 0000 |
16 | 0x0 | 0x0 | 0x7 | 0x2 | 0x41 | 0x0C | 0x1 | 0xA 8000 |
17 | 0x0 | 0x0 | 0x7 | 0x2 | 0x72 | 0x0C | 0x1 | 0xD 9000 |
18 | 0x0 | 0x0 | 0x7 | 0x2 | 0x73 | 0x0C | 0x1 | 0xD A000 |
19 | 0x0 | 0x0 | 0x7 | 0x2 | 0x18 | 0x0C | 0x1 | 0xD D000 |
20 | 0x0 | 0x0 | 0x7 | 0x2 | 0x19 | 0x0C | 0x1 | 0xD E000 |
21 | 0x0 | 0x0 | 0x5 | 0x2 | 0x28 | 0x0C | 0x1 | 0xE 0000 |
22 | 0x0 | 0x0 | 0x7 | 0x2 | 0x29 | 0x0C | 0x1 | 0xE 1000 |
23 | 0x0 | 0x0 | 0x7 | 0x2 | 0x04 | 0x0C | 0x1 | 0xF 4000 |
24 | 0x0 | 0x0 | 0x7 | 0x2 | 0x05 | 0x0C | 0x1 | 0xF 5000 |
25 | 0x0 | 0x0 | 0x7 | 0x2 | 0x78 | 0x0C | 0x1 | 0xF 6000 |
26 | 0x0 | 0x0 | 0x7 | 0x2 | 0x79 | 0x0C | 0x1 | 0xF 7000 |
27 | 0x0 | 0x1 | 0x7 | 0x2 | 0x3C | 0x0C | 0x1 | 0x0 2000 |
28 | 0x0 | 0x1 | 0x7 | 0x2 | 0x3D | 0x0C | 0x1 | 0x0 3000 |
29 | 0x0 | 0x1 | 0x7 | 0x2 | 0x1E | 0x0C | 0x1 | 0x0 8000 |
30 | 0x0 | 0x1 | 0x7 | 0x2 | 0x1F | 0x0C | 0x1 | 0x0 9000 |
31 | 0x0 | 0x1 | 0x7 | 0x2 | 0x06 | 0x10 | 0x1 | 0x4 0000 |
32 | 0x0 | 0x1 | 0x7 | 0x2 | 0x07 | 0x0C | 0x1 | 0x5 0000 |
33 | 0x0 | 0x1 | 0x1 | 0x2 | 0x50 | 0x0C | 0x1 | 0x5 1000 |
34 | 0x0 | 0x1 | 0x7 | 0x2 | 0x51 | 0x0C | 0x1 | 0x5 2000 |
35 | 0x0 | 0x1 | 0x1 | 0x2 | 0x54 | 0x0C | 0x1 | 0x5 3000 |
36 | 0x0 | 0x1 | 0x7 | 0x2 | 0x55 | 0x0C | 0x1 | 0x5 4000 |
37 | 0x0 | 0x1 | 0x1 | 0x2 | 0x46 | 0x0C | 0x1 | 0x5 5000 |
38 | 0x0 | 0x1 | 0x7 | 0x2 | 0x47 | 0x0C | 0x1 | 0x5 6000 |
39 | 0x0 | 0x1 | 0x1 | 0x2 | 0x58 | 0x0C | 0x1 | 0x5 7000 |
40 | 0x0 | 0x1 | 0x7 | 0x2 | 0x59 | 0x0C | 0x1 | 0x5 8000 |
41 | 0x0 | 0x1 | 0x1 | 0x2 | 0x60 | 0x0C | 0x1 | 0x5 B000 |
42 | 0x0 | 0x1 | 0x7 | 0x2 | 0x61 | 0x0C | 0x1 | 0x5 C000 |
43 | 0x0 | 0x2 | 0x1 | 0x2 | 0x12 | 0x0C | 0x1 | 0x1 8000 |
44 | 0x0 | 0x2 | 0x7 | 0x2 | 0x13 | 0x0C | 0x1 | 0x1 9000 |
45 | 0x0 | 0x1 | 0x1 | 0x2 | 0x3A | 0x0C | 0x1 | 0x5 D000 |
46 | 0x0 | 0x1 | 0x7 | 0x2 | 0x3B | 0x0C | 0x1 | 0x5 E000 |
47 | 0x0 | 0x1 | 0x1 | 0x2 | 0x56 | 0x0C | 0X1 | 0x5 F000 |
48 | 0x0 | 0x1 | 0x7 | 0x2 | 0x57 | 0x0C | 0x1 | 0x6 0000 |
49 | 0x0 | 0x1 | 0x1 | 0x2 | 0x32 | 0x0C | 0x1 | 0x6 1000 |
50 | 0x0 | 0x1 | 0x7 | 0x2 | 0x33 | 0x0C | 0x1 | 0x6 2000 |
51 | 0x0 | 0x1 | 0x1 | 0x2 | 0x5C | 0x0C | 0x1 | 0x6 3000 |
52 | 0x0 | 0x1 | 0x7 | 0x2 | 0x5D | 0x0C | 0x01 | 0x6 4000 |
53 | 0x0 | 0x1 | 0x1 | 0x2 | 0x4E | 0x0C | 0x01 | 0x6 5000 |
54 | 0x0 | 0x1 | 0x7 | 0x2 | 0x4F | 0x0C | 0x01 | 0x6 6000 |
55 | 0x0 | 0x1 | 0x1 | 0x2 | 0x5E | 0x0C | 0X01 | 0x6 7000 |
56 | 0x0 | 0x1 | 0x7 | 0x2 | 0x5F | 0x0C | 0x01 | 0x6 8000 |
57 | 0x0 | 0x1 | 0x1 | 0x2 | 0x68 | 0x0C | 0x01 | 0x6 D000 |
58 | 0x0 | 0x1 | 0x7 | 0x2 | 0x69 | 0x0C | 0x01 | 0x6 E000 |
59 | 0x0 | 0x0 | 0x7 | 0x2 | 0x42 | 0x0F | 0x01 | 0x9 0000 |
60 | 0x0 | 0x0 | 0x7 | 0x2 | 0x43 | 0x0C | 0x01 | 0x9 8000 |
61 | 0x0 | 0x1 | 0x1 | 0x2 | 0x48 | 0x0C | 0x01 | 0x7 1000 |
62 | 0x0 | 0x1 | 0x7 | 0x2 | 0x49 | 0x0C | 0x01 | 0x7 2000 |
63 | 0x0 | 0x1 | 0x1 | 0x2 | 0x2A | 0x0C | 0x01 | 0x7 3000 |
64 | 0x0 | 0x1 | 0x7 | 0x2 | 0x2B | 0x0C | 0x01 | 07 4000 |
65 | 0x0 | 0x1 | 0x1 | 0x2 | 0x64 | 0x0C | 0x01 | 0x7 5000 |
66 | 0x0 | 0x1 | 0x7 | 0x2 | 0x65 | 0x0C | 0x01 | 0x7 6000 |
67 | 0x0 | 0x1 | 0x1 | 0x2 | 0x66 | 0x0C | 0x01 | 0x7 7000 |
68 | 0x0 | 0x1 | 0x7 | 0x2 | 0x67 | 0x0C | 0x01 | 0x7 8000 |
69 | 0x0 | 0x1 | 0x7 | 0x2 | 0x26 | 0x0C | 0x01 | 0x8 1000 |
70 | 0x0 | 0x1 | 0x7 | 0x2 | 0x27 | 0x0C | 0x01 | 0x8 2000 |
71 | 0x0 | 0x1 | 0x7 | 0x2 | 0x2E | 0x0C | 0x01 | 0x8 3000 |
72 | 0x0 | 0x1 | 0x7 | 0x2 | 0x2F | 0x0C | 0x01 | 0x8 4000 |
73 | 0x0 | 0x1 | 0x7 | 0x2 | 0x36 | 0x0C | 0x01 | 0x8 5000 |
74 | 0x0 | 0x1 | 0x7 | 0x2 | 0x37 | 0x0C | 0x01 | 0x8 6000 |
75 | 0x0 | 0x1 | 0x7 | 0x2 | 0x74 | 0x0C | 0x01 | 0x8 7000 |
76 | 0x0 | 0x1 | 0x7 | 0x2 | 0x75 | 0x0C | 0x01 | 0x8 8000 |
77 | 0x0 | 0x2 | 0x1 | 0x2 | 0x3E | 0x0C | 0x01 | 0x0 0000 |
78 | 0x0 | 0x2 | 0x7 | 0x2 | 0x3F | 0x0C | 0x01 | 0x0 1000 |
79 | 0x0 | 0x2 | 0x1 | 0x2 | 0x30 | 0x0C | 0x01 | 0x0 A000 |
80 | 0x0 | 0x2 | 0x7 | 0x2 | 0x31 | 0x0C | 0x01 | 0x0 B000 |
81 | 0x0 | 0x2 | 0x1 | 0x2 | 0x0C | 0x0C | 0x01 | 0x0 C000 |
82 | 0x0 | 0x2 | 0x7 | 0x2 | 0x0D | 0x0C | 0x01 | 0x0 D000 |
83 | 0x0 | 0x2 | 0x1 | 0x2 | 0x22 | 0x0C | 0x01 | 0x0 E000 |
84 | 0x0 | 0x2 | 0x7 | 0x2 | 0x23 | 0x0C | 0x01 | 0x0 F000 |
85 | 0x0 | 0x2 | 0x1 | 0x2 | 0x14 | 0x0C | 0x01 | 0x1 0000 |
86 | 0x0 | 0x2 | 0x7 | 0x2 | 0x15 | 0x0C | 0x01 | 0x1 1000 |
87 | 0x0 | 0x2 | 0x1 | 0x2 | 0x16 | 0x0C | 0x01 | 0x1 2000 |
88 | 0x0 | 0x2 | 0x7 | 0x2 | 0x17 | 0x0C | 0x01 | 0x1 3000 |
89 | 0x0 | 0x2 | 0x1 | 0x2 | 0x1C | 0x0C | 0x01 | 0x1 4000 |
90 | 0x0 | 0x2 | 0x7 | 0x2 | 0x1D | 0x0C | 0x01 | 0x1 5000 |
91 | 0x0 | 0x2 | 0x1 | 0x2 | 0x4C | 0x0C | 0x01 | 0x2 A000 |
92 | 0x0 | 0x2 | 0x7 | 0x2 | 0x4D | 0x0C | 0x01 | 0x2 B000 |
93 | 0x0 | 0x2 | 0x1 | 0x2 | 0x38 | 0x0C | 0x01 | 0x1 C000 |
94 | 0x0 | 0x2 | 0x7 | 0x2 | 0x39 | 0x0C | 0X01 | 0x1 D000 |
95 | 0x0 | 0x2 | 0x1 | 0x2 | 0x0A | 0x0C | 0x01 | 0x1 E000 |
96 | 0x0 | 0x2 | 0x7 | 0x2 | 0x0B | 0x0C | 0x01 | 0x1 F000 |
97 | 0x0 | 0x2 | 0x1 | 0x2 | 0x24 | 0x0C | 0x01 | 0x2 0000 |
98 | 0x0 | 0x2 | 0x7 | 0x2 | 0x25 | 0x0C | 0x01 | 0x2 1000 |
99 | 0x0 | 0x2 | 0x1 | 0x2 | 0x44 | 0x0C | 0x01 | 0x2 4000 |
100 | 0x0 | 0x2 | 0x7 | 0x2 | 0x45 | 0x0C | 0x01 | 0x2 5000 |
101 | 0x0 | 0x2 | 0x1 | 0x2 | 0x2C | 0x0C | 0x01 | 0x2 6000 |
102 | 0x0 | 0x2 | 0x7 | 0x2 | 0x2D | 0x0C | 0x01 | 0x2 7000 |
103 | 0x0 | 0x1 | 0x1 | 0x2 | 0x4A | 0x0C | 0x01 | 0x6 9000 |
104 | 0x0 | 0x1 | 0x7 | 0x2 | 0x4B | 0x0C | 0x01 | 0x6 A000 |
105 | 0x0 | 0x1 | 0x1 | 0x2 | 0x34 | 0x0C | 0x01 | 0x7 9000 |
106 | 0x0 | 0x1 | 0x7 | 0x2 | 0x35 | 0x0C | 0x01 | 0x7 A000 |
107 | 0x0 | 0x1 | 0x1 | 0x2 | 0x52 | 0x0C | 0x01 | 0x6 B000 |
108 | 0x0 | 0x1 | 0x7 | 0x2 | 0x53 | 0x0C | 0x01 | 0x6 C000 |
109 | 0x0 | 0x2 | 0x1 | 0x2 | 0x6C | 0x0C | 0x01 | 0x2 C000 |
110 | 0x0 | 0x2 | 0x7 | 0x2 | 0x6D | 0x0C | 0x01 | 0x2 D000 |
111 | 0x0 | 0x2 | 0x1 | 0x2 | 0x6E | 0x0C | 0x01 | 0x2 E000 |
112 | 0x0 | 0x2 | 0x7 | 0x2 | 0x6F | 0x0C | 0x01 | 0x2 F000 |
113 | 0x0 | 0x2 | 0x1 | 0x2 | 0x70 | 0x0C | 0x01 | 0x3 0000 |
114 | 0x0 | 0x2 | 0x7 | 0x2 | 0x71 | 0x0C | 0x01 | 0x3 1000 |
115 | 0x0 | 0x2 | 0x1 | 0x2 | 0x5A | 0x0C | 0x01 | 0x3 2000 |
116 | 0x0 | 0x2 | 0x7 | 0x2 | 0x5B | 0x0C | 0x01 | 0x3 3000 |
117 | 0x1 | 0x2 | 0x1 | 0x2 | 0x76 | 0x0C | 0x01 | 0x3 4000 |
118 | 0x0 | 0x2 | 0x7 | 0x2 | 0x77 | 0x0C | 0x01 | 0x3 5000 |
119 | 0x0 | 0x2 | 0x1 | 0x2 | 0x62 | 0x0C | 0x01 | 0x3 6000 |
120 | 0x0 | 0x2 | 0x7 | 0x2 | 0x63 | 0x0C | 0x01 | 0x3 7000 |
121 | 0x0 | 0x1 | 0x7 | 0x2 | 0x7C | 0x0C | 0x01 | 0x7 B000 |
122 | 0x0 | 0x1 | 0x7 | 0x2 | 0x7D | 0x0C | 0x01 | 0x7 C000 |
123 | 0x0 | 0x1 | 0x7 | 0x2 | 0x7E | 0x0C | 0x01 | 0x7 D000 |
124 | 0x0 | 0x1 | 0x7 | 0x2 | 0x7F | 0x0C | 0x01 | 0x7 E000 |
125 | 0x0 | 0x1 | 0x1 | 0x2 | 0x6A | 0x0C | 0x01 | 0x5 9000 |
126 | 0x0 | 0x1 | 0x7 | 0x2 | 0x6B | 0x0C | 0x01 | 0x5 A000 |
127 | 0x0 | 0x2 | 0x1 | 0x2 | 0x7A | 0x0C | 0x01 | 0x1 A000 |
128 | 0x0 | 0x2 | 0x7 | 0x2 | 0x7B | 0x0C | 0x01 | 0x1 B000 |
Region | MADDRSPACE | SEGMENT_ID | PROT_GROUP_ID | BYTE_DATA_WIDTH_EXP | PHY_TARGET_ID | SIZE | ENABLE | BASE |
---|---|---|---|---|---|---|---|---|
0 | 0x0 | 0x0 | 0x0 | 0x2 | 0x0 | 0x0B | 0x01 | 0x0000 |
1 | 0x1 | 0x0 | 0x7 | 0x2 | 0x0 | 0x0C | 0x01 | 0x1000 |
2 | 0x5 | 0x0 | 0x0 | 0x2 | 0x01 | 0x0B | 0x01 | 0x0800 |
3 | 0x0 | 0x0 | 0x7 | 0x2 | 0x10 | 0x0D | 0x01 | 0x6000 |
4 | 0x0 | 0x0 | 0x7 | 0x2 | 0x11 | 0x0C | 0x01 | 0x8000 |
5 | 0x0 | 0x1 | 0x7 | 0x2 | 0x20 | 0x0C | 0x01 | 0x0000 |
6 | 0x0 | 0x1 | 0x7 | 0x2 | 0x21 | 0x0C | 0x01 | 0x1000 |
7 | 0x0 | 0x1 | 0x7 | 0x2 | 0x28 | 0x0C | 0x01 | 0x4000 |
8 | 0x0 | 0x1 | 0x7 | 0x2 | 0x29 | 0x0C | 0x01 | 0x5000 |
9 | 0x0 | 0x1 | 0x7 | 0x2 | 0x30 | 0x0C | 0x01 | 0x8000 |
10 | 0x0 | 0x1 | 0x7 | 0x2 | 0x31 | 0x0C | 0x01 | 0x9000 |
11 | 0x0 | 0x1 | 0x7 | 0x2 | 0x38 | 0x0C | 0x01 | 0xC000 |
12 | 0x0 | 0x1 | 0x7 | 0x2 | 0x39 | 0x0C | 0x01 | 0xD000 |
13 | 0x0 | 0x2 | 0x7 | 0x2 | 0x48 | 0x0C | 0x01 | 0x6000 |
14 | 0x0 | 0x2 | 0x7 | 0x2 | 0x49 | 0x0C | 0x01 | 0xA000 |
15 | 0x0 | 0x0 | 0x7 | 0x2 | 0x40 | 0x0C | 0x01 | 0x4000 |
16 | 0x0 | 0x0 | 0x7 | 0x2 | 0x41 | 0x0C | 0x01 | 0x5000 |
17 | 0x0 | 0x0 | 0x7 | 0x2 | 0x50 | 0x0C | 0x01 | 0xC000 |
18 | 0x0 | 0x0 | 0x7 | 0x2 | 0x51 | 0x0C | 0x01 | 0xD000 |
19 | 0x0 | 0x2 | 0x1 | 0x2 | 0x08 | 0x0C | 0x01 | 0x0000 |
20 | 0x0 | 0x2 | 0x7 | 0x2 | 0x09 | 0x0C | 0x01 | 0x1000 |
21 | 0x0 | 0x2 | 0x1 | 0x2 | 0x18 | 0x0C | 0x01 | 0x2000 |
22 | 0x0 | 0x2 | 0x7 | 0x2 | 0x19 | 0x0C | 0x01 | 0x3000 |
23 | 0x1 | 0x2 | 0x3 | 0x2 | 0x48 | 0x0A | 0x01 | 0x7000 |
24 | 0x2 | 0x2 | 0x1 | 0x2 | 0x48 | 0x0B | 0x01 | 0x8000 |
25 | 0x5 | 0x2 | 0x4 | 0x2 | 0x48 | 0x08 | 0x01 | 0x9000 |
26 | 0x3 | 0x2 | 0x1 | 0x2 | 0x48 | 0x09 | 0x01 | 0x8800 |
27 | 0x4 | 0x2 | 0x1 | 0x2 | 0x48 | 0x08 | 0x01 | 0x8A00 |
28 | 0x0 | 0x2 | 0x7 | 0x2 | 0x02 | 0x0C | 0x01 | 0xB000 |
29 | 0x0 | 0x2 | 0x7 | 0x2 | 0x03 | 0x0C | 0x01 | 0xC000 |
30 | 0x0 | 0x3 | 0x7 | 0x2 | 0x04 | 0x0D | 0x01 | 0xC000 |
31 | 0x0 | 0x3 | 0x7 | 0x2 | 0x05 | 0x0C | 0x01 | 0xE000 |
32 | 0x0 | 0x2 | 0x7 | 0x2 | 0x58 | 0x0C | 0x01 | 0xF000 |
33 | 0x0 | 0x3 | 0x7 | 0x2 | 0x59 | 0x0C | 0x01 | 0x0000 |
34 | 0x0 | 0x3 | 0x7 | 0x2 | 0x60 | 0x0C | 0x01 | 0x1000 |
35 | 0x0 | 0x3 | 0x7 | 0x2 | 0x61 | 0x0C | 0x01 | 0x2000 |
36 | 0x0 | 0x3 | 0x7 | 0x2 | 0x0A | 0x0C | 0x01 | 0x3000 |
37 | 0x0 | 0x3 | 0x7 | 0x2 | 0x0B | 0x0C | 0x01 | 0x4000 |
38 | 0x0 | 0x3 | 0x7 | 0x2 | 0x0C | 0x0C | 0x01 | 0x5000 |
39 | 0x0 | 0x3 | 0x7 | 0x2 | 0x0D | 0x0C | 0x01 | 0x6000 |
40 | 0x0 | 0x3 | 0x7 | 0x2 | 0x68 | 0x0C | 0x01 | 0x7000 |
41 | 0x0 | 0x3 | 0x7 | 0x2 | 0x69 | 0x0C | 0x01 | 0x8000 |
42 | 0x0 | 0x3 | 0x7 | 0x2 | 0x70 | 0x0C | 0x01 | 0x9000 |
43 | 0x0 | 0x3 | 0x7 | 0x2 | 0x71 | 0x0C | 0x01 | 0xA000 |