SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The ISP RSZ module can resize YUV4:2:0 data. The YUV4:2:0 data can come from the memory (through BL) or from the VP through the receiver modules, which reads data from SDRAM and pushes it to the IPIPEIF module VP. The possible data paths are:
When the data comes from BL, the IPIPEIF module must be set up to process the Luma data first, and then the Chroma data.