SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 3-121 lists for each module of the clock domain the clocks the module receives and their role (that is, functional or interface clock).
Module | Clock | Clock Type |
---|---|---|
DSP1 | DSP1_GFCLK | Interface and functional |
Table 3-122 lists the supported wake-up request generation capability for each module of the clock domain.
Module | Wake-Up Feature |
---|---|
DSP1 | Master wake-up request |
Table 3-123 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
Module | Clock-Management Protocol | Status Bit Field | Role |
---|---|---|---|
DSP1 | Master/slave | CM_DSP1_DSP1_CLKCTRL[18] STBYST | Standby status |
CM_DSP1_DSP1_CLKCTRL[17:16] IDLEST | Idle status |
Table 3-124 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
Module | Disabled | Auto | Enabled | Control Bit Field | Access Type |
---|---|---|---|---|---|
DSP | Available | Available | N/A | CM_DSP1_DSP1_CLKCTRL[1:0] MODULEMODE | Read/write |