SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 3-135 lists for each module of the clock domain the clocks the module receives and their role (that is, functional or interface clock).
Module | Clock | Clock Type |
---|---|---|
EFUSE_CTRL_CUST | CUSTEFUSE_SYS_GFCLK | Functional |
CUSTEFUSE_L4_GICLK | Interface |
Table 3-136 lists the supported wake-up request generation capability for each module of the clock domain.
Module | Wake-Up Feature |
---|---|
EFUSE_CTRL_CUST | None |
Table 3-137 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
Module | Clock-Management Protocol | Status Bit Field | Role |
---|---|---|---|
EFUSE_CTRL_CUST | Idle | CM_CUSTEFUSE_EFUSE_CTRL_CUST_CLKCTRL[17:16] IDLEST | Idle status |
Table 3-138 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
Module | Disabled | Auto | Enabled | Control Bit Field | Access Type |
---|---|---|---|---|---|
EFUSE_CTRL_CUST | Available | N/A | Available | CM_CUSTEFUSE_EFUSE_CTRL_CUST_CLKCTRL[1:0] MODULEMODE | Read/write |