SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Transmit operations can be configured to rate limit the transmit data for each transmit priority. Rate limiting is enabled for a channel when the TX_RLIM bit associated with that channel is set in the CPDMA_DMACONTROL register. Rate limited channels must be the highest priority channels. For example, if two rate limited channels are required then TX_RLIM should be set to 11000000b with the MSB corresponding to channel 7. When any channels are configured to be rate-limiting, the priority type must be fixed for transmit. Round-robin priority type is not allowed when rate-limiting. Each of the eight transmit priorities has an associated register to control the rate at which the priority is allowed to send data (TX_PRI(0..7)_RATE) when the channel is rate-limiting. Each priority has a send count (PRI(0..7)_SEND_CNT) and an idle count (PRI(0..7)_IDLE_CNT). The transfer rate includes the inter-packet gap (12 bytes) and the preamble (8 bytes). The rate in Mbits/second that each priority is allowed to send is controlled by the equation:
Priority Transfer rate in Mbit/s = ((PRI_IDLE_CNT/(PRI_IDLE_CNT + PRI_SEND_CNT)) × frequency × 32
Where frequency is the CPDMA interface clock (MAIN_CLK) frequency.