SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
This section describes the various outputs handled by the display subsystem:
Figure 13-2 is a diagram of the display subsystem environment.
The path from a module pin to device pad(s) is defined at the device I/O logic level. The I/O logic maps the module signals to the different pads of the device and is programmable in the control module registers and dedicated IP registers. For more information, see Pad Configuration Registers in Control Module.