SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
This section applies when data coming from the ISIF is 8 bits (IPIPEIF_CFG2[6] YUV8 = 0x1). When IPIPEIF_CFG1[3:2] INPSRC2 = 0 and IPIPEIF_CFG2[3] YUV16 = 1, the 8-bit YUV data are transformed into 16-bit YUV data. The way the data are unpacked from 8 bits to 16 bits is controlled by the IPIPEIF_CFG2[7] YUV8P bit. See Figure 9-54.