SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Each frame is clearly identified by a synchronization code for the start of frame and the end of frame. The start of line and end of line can be sent by the image sensor but it is optional.
In order to send the synchronization codes, the camera uses the short packets. Data reception from the image-sensor module uses four synchronization codes embedded in the serial bitstream:
Table 10-16 summarizes the synchronization code values.
Synchronization Code | Value | Comments |
---|---|---|
FSC | 0x0 | Mandatory |
FEC | 0x1 | Mandatory |
LSC | 0x2 | Optional |
LEC | 0x3 | Optional |
Reserved | 0x4 to 0x7 | Not used |