SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Figure 26-237 shows an overview of the MLBSS software and data flow.
The MLBSS data flow is defined in the following way:
Steps 1 and 2 are done by software. For more information see Section 26.13.5.1.2.1, Channel Initialization
Steps 3-5 are handled by MLBSS internal hardware.
The top-level software tasks that the application must perform can be placed in two categories:
For more information about channel initialization, see Section 26.13.5.1.2.1, Channel Initialization.
For more information about channel servicing, see Section 26.13.5.2.1, Channel Servicing.