SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The DEI can be operated in bypass mode and deinterlacer mode.
In the bypass mode, input luma and chroma are buffered and sent to the stage after DEI without processing. To bypass the DEI module registers VPE_DEI_REG0[31] PROGRESSIVE_BYPASS or VPE_DEI_REG0[29] INTERLACE_BYPASS must be set to '1' for progressive and interlaced source input respectivly.