SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The interval for a timer is contained in the SCTM_TINTVLR_i register. There is a SCTM_TINTVLR_i register for every timer capable counter in the SCTM. Timers are initialized to 0. When the corresponding CTCNTRn increments and matches the values designated in SCTM_TINTVLR_i, the timer is considered to be triggered and events configured in SCTM_CTCR_WT_j or SCTM_CTCR_WOT_j are generated.
Timers can function in one of two mutually exclusive modes: