SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Load the desired protocol formatting (parity, stop-bit, character length) and switch to register operational mode.
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Load desired protocol formatting, see Section 26.3.4.8.1.3.1, Frame Formatting | UART_LCR[5] PARITY_TYPE_2 | 0x- |
UART_LCR[4] PARITY_TYPE_1 | ||
UART_LCR[3] PARITY_EN | ||
UART_LCR[2] NB_STOP | ||
UART_LCR[1:0] PARITY_LENGTH | ||
Switch to register operational mode | UART_LCR[7] DIV_EN | 0 |
UART_LCR[6] BREAK_EN |