SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
After device reset, the DCAN_CTL[0] INIT is set and all CAN protocol functions are disabled. The CAN module must be initialized before operating it. Figure 26-180 illustrates the basic initialization flow for the CAN module.