SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
This subsequence describes the parameters of the image to be displayed on the LCD panel (see Table 13-102).
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Select the format of image. | DISPC_VIDp_ATTRIBUTES[4:1] FORMAT | 0x– |
Set the X size of image to be displayed onto LCD panel. | DISPC_VIDp_SIZE[10:0] SIZEX | 0x– |
Set the Y size of image to be displayed onto LCD panel. | DISPC_VIDp_SIZE[27:16] SIZEY | 0x– |
Set the X position of image in respect to LCD panel. | DISPC_VIDp_POSITION[10:0] POSX | 0x– |
Set the Y position of image in respect to LCD panel. | DISPC_VIDp_POSITION[26:16] POSY | 0x– |