SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 3-276 lists for each module of the clock domain the clocks the module receives and their role (that is, functional or interface clock).
Module | Clock | Clock Type |
---|---|---|
ATL | ATL_L3_GICLK | Interface(1) |
ATL_GFCLK | Functional |
Table 3-277 lists the supported wake-up request generation capability for each module of the clock domain.
Module | Wake-Up Feature |
---|---|
ATL | None |
Table 3-278 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
Module | Clock-Management Protocol | Status Bit Field | Role |
---|---|---|---|
ATL | Slave | CM_ATL_ATL_CLKCTRL[17:16] IDLEST | Idle status |
CM_ATL_ATL_CLKCTRL[27:26] CLKSEL_SOURCE2 | Select source for ATL clock | ||
CM_ATL_ATL_CLKCTRL[25:24] CLKSEL_SOURCE1 | Select source for ATL clock |
Table 3-279 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
Module | Disabled | Auto | Enabled | Control Bit Field | Access Type |
---|---|---|---|---|---|
ATL | Available | N/A | Available | CM_ATL_ATL_CLKCTRL[1:0] MODULEMODE | Read/write |