SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The interval for a timer is contained in the CACHE_SCTM_TINTVLR_i register. There is a CACHE_SCTM_TINTVLR_i register for every timer-capable counter in the SCTM. Timers are initialized to 0. When the corresponding CACHE_SCTM_CTCNTR_k increments and matches the values designated in CACHE_SCTM_TINTVLR_i, the timer is considered to be triggered and events configured in CACHE_SCTM_CTCR_WT_i are generated.
Timers can function in one of two mutually exclusive modes:
The CACHE_SCTM_CTCR_WT_i[10] RESTART bit is used to configure the timer mode.