SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Register Name | Type | Register Width (Bits) | Address Offset | VIP1_top_level Base Address | VIP2_top_level Base Address | VIP3_top_level Base Address |
---|---|---|---|---|---|---|
VIP_CLKC_PID | RW | 32 | 0x0000 0000 | 0x4897 0000 | 0x4899 0000 | 0x489B 0000 |
VIP_SYSCONFIG | RW | 32 | 0x0000 0010 | 0x4897 0010 | 0x4899 0010 | 0x489B 0010 |
VIP_INTC_INTR0_STATUS_RAW0 | RW | 32 | 0x0000 0020 | 0x4897 0020 | 0x4899 0020 | 0x489B 0020 |
VIP_INTC_INTR0_STATUS_RAW1 | RW | 32 | 0x0000 0024 | 0x4897 0024 | 0x4899 0024 | 0x489B 0024 |
VIP_INTC_INTR0_STATUS_ENA0 | RW | 32 | 0x0000 0028 | 0x4897 0028 | 0x4899 0028 | 0x489B 0028 |
VIP_INTC_INTR0_STATUS_ENA1 | RW | 32 | 0x0000 002C | 0x4897 002C | 0x4899 002C | 0x489B 002C |
VIP_INTC_INTR0_ENA_SET0 | RW | 32 | 0x0000 0030 | 0x4897 0030 | 0x4899 0030 | 0x489B 0030 |
VIP_INTC_INTR0_ENA_SET1 | RW | 32 | 0x0000 0034 | 0x4897 0034 | 0x4899 0034 | 0x489B 0034 |
VIP_INTC_INTR0_ENA_CLR0 | RW | 32 | 0x0000 0038 | 0x4897 0038 | 0x4899 0038 | 0x489B 0038 |
VIP_INTC_INTR0_ENA_CLR1 | RW | 32 | 0x0000 003C | 0x4897 003C | 0x4899 003C | 0x489B 003C |
VIP_INTC_INTR1_STATUS_RAW0 | RW | 32 | 0x0000 0040 | 0x4897 0040 | 0x4899 0040 | 0x489B 0040 |
VIP_INTC_INTR1_STATUS_RAW1 | RW | 32 | 0x0000 0044 | 0x4897 0044 | 0x4899 0044 | 0x489B 0044 |
VIP_INTC_INTR1_STATUS_ENA0 | RW | 32 | 0x0000 0048 | 0x4897 0048 | 0x4899 0048 | 0x489B 0048 |
VIP_INTC_INTR1_STATUS_ENA1 | RW | 32 | 0x0000 004C | 0x4897 004C | 0x4899 004C | 0x489B 004C |
VIP_INTC_INTR1_ENA_SET0 | RW | 32 | 0x0000 0050 | 0x4897 0050 | 0x4899 0050 | 0x489B 0050 |
VIP_INTC_INTR1_ENA_SET1 | RW | 32 | 0x0000 0054 | 0x4897 0054 | 0x4899 0054 | 0x489B 0054 |
VIP_INTC_INTR1_ENA_CLR0 | RW | 32 | 0x0000 0058 | 0x4897 0058 | 0x4899 0058 | 0x489B 0058 |
VIP_INTC_INTR1_ENA_CLR1 | RW | 32 | 0x0000 005C | 0x4897 005C | 0x4899 005C | 0x489B 005C |
VIP_INTC_EOI | RW | 32 | 0x0000 00A0 | 0x4897 00A0 | 0x4899 00A0 | 0x489B 00A0 |
VIP_CLKC_CLKEN | RW | 32 | 0x0000 0100 | 0x4897 0100 | 0x4899 0100 | 0x489B 0100 |
VIP_CLKC_RST | RW | 32 | 0x0000 0104 | 0x4897 0104 | 0x4899 0104 | 0x489B 0104 |
VIP_CLKC_DPS | RW | 32 | 0x0000 0108 | 0x4897 0108 | 0x4899 0108 | 0x489B 0108 |
VIP_CLKC_VIP0DPS | RW | 32 | 0x0000 010C | 0x4897 010C | 0x4899 010C | 0x489B 010C |
VIP_CLKC_VIP1DPS | RW | 32 | 0x0000 0110 | 0x4897 0110 | 0x4899 0110 | 0x489B 0110 |
VIP3 is not supported in this family of devices.