SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Register Name | Type | Register Width (Bits) | Address Offset | STATS Physical Address |
---|---|---|---|---|
GOOD_RX_FRAMES | RW | 32 | 0x0000 0000 | 0x4848 4900 |
BROADCAST_RX_FRAMES | RW | 32 | 0x0000 0004 | 0x4848 4904 |
MULTICAST_RX_FRAMES | RW | 32 | 0x0000 0008 | 0x4848 4908 |
PAUSE_RX_FRAMES | RW | 32 | 0x0000 000C | 0x4848 490C |
RX_CRC_ERRORS | RW | 32 | 0x0000 0010 | 0x4848 4910 |
RX_ALIGN_CODE_ERRORS | RW | 32 | 0x0000 0014 | 0x4848 4914 |
OVERSIZE_RX_FRAMES | RW | 32 | 0x0000 0018 | 0x4848 4918 |
RX_JABBERS | RW | 32 | 0x0000 001C | 0x4848 491C |
UNDERSIZE_RX_FRAMES | RW | 32 | 0x0000 0020 | 0x4848 4920 |
RX_FRAGMENTS | RW | 32 | 0x0000 0024 | 0x4848 4924 |
RX_OCTETS | RW | 32 | 0x0000 0030 | 0x4848 4930 |
GOOD_TX_FRAMES | RW | 32 | 0x0000 0034 | 0x4848 4934 |
BROADCAST_TX_FRAMES | RW | 32 | 0x0000 0038 | 0x4848 4938 |
MULTICAST_TX_FRAMES | RW | 32 | 0x0000 003C | 0x4848 493C |
PAUSE_TX_FRAMES | RW | 32 | 0x0000 0040 | 0x4848 4940 |
DEFERRED_TX_FRAMES | RW | 32 | 0x0000 0044 | 0x4848 4944 |
COLLISIONS | RW | 32 | 0x0000 0048 | 0x4848 4948 |
SINGLE_COLLISION_TX_FRAMES | RW | 32 | 0x0000 004C | 0x4848 494C |
MULTIPLE_COLLISION_TX_FRAMES | RW | 32 | 0x0000 0050 | 0x4848 4950 |
EXCESSIVE_COLLISIONS | RW | 32 | 0x0000 0054 | 0x4848 4954 |
LATE_COLLISIONS | RW | 32 | 0x0000 0058 | 0x4848 4958 |
TX_UNDERRUN | RW | 32 | 0x0000 005C | 0x4848 495C |
CARRIER_SENSE_ERRORS | RW | 32 | 0x0000 0060 | 0x4848 4960 |
TX_OCTETS | RW | 32 | 0x0000 0064 | 0x4848 4964 |
RX_TX_64_OCTET_FRAMES | RW | 32 | 0x0000 0068 | 0x4848 4968 |
RX_TX_65_127_OCTET_FRAMES | RW | 32 | 0x0000 006C | 0x4848 496C |
RX_TX_128_255_OCTET_FRAMES | RW | 32 | 0x0000 0070 | 0x4848 4970 |
RX_TX_256_511_OCTET_FRAMES | RW | 32 | 0x0000 0074 | 0x4848 4974 |
RX_TX_512_1023_OCTET_FRAMES | RW | 32 | 0x0000 0078 | 0x4848 4978 |
RX_TX_1024_UP_OCTET_FRAMES | RW | 32 | 0x0000 007C | 0x4848 497C |
NET_OCTETS | RW | 32 | 0x0000 0080 | 0x4848 4980 |
RX_START_OF_FRAME_OVERRUNS | RW | 32 | 0x0000 0084 | 0x4848 4984 |
RX_MIDDLE_OF_FRAME_OVERRUNS | RW | 32 | 0x0000 0088 | 0x4848 4988 |
RX_DMA_OVERRUNS | RW | 32 | 0x0000 008C | 0x4848 498C |