SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
All VCP memories can be put into a low leakage (sleep) state. Putting the banks into a sleep mode disables the memories. The VCP1/2 can put the banks into dynamic sleep mode if the input control bits VCP_VCPEND[8] SLPZVDD and VCP_VCPEND[9] SLPZVSS in the endianness register are set. Once the bits are set, VCP memories will be put in the sleep mode based on the following truth table Table 32-14:
RAM | Conditions |
---|---|
sd | If (sdhd = 0), bank is in sleep mode. Else, bank wake up. |
sm | If (exc_cmd = 0), bank is in sleep mode. Else, bank wake up. |