SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The PRM module manages the resets to all power domains inside the device.
The PRM module has no knowledge or control over resets generated locally within a module (for example, through the <Module name>_SYSCONFIG[x] SOFTRESET configuration register bit). A software reset has the same effect on the module logic as a hardware reset.
All PRM reset outputs are asynchronously asserted, while the deassertion is synchronous to the SYS_CLK1 clock. The reset managers in PRM use this clock to stall, or delay, deassertion of reset upon source deactivation.
In each power domain one or more reset domains are defined by a unique reset signal that originates from the reset manager and is connected to one or more modules of the device. All the connected modules of the reset domain are reset simultaneously when the reset signal is asserted. Independent control of these reset domains allows sequencing of the release of resets and ensures a safe reset of the entire power domain.