SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
This subsequence describes the steps to configure video pipeline processing (see Table 13-103 and Figure 13-101).
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Select the video pipeline configuration 1 or 2. | DISPC_VIDp_ATTRIBUTES2[8] YUVCHROMARESAMPLING | 0x– |
Enable/disable replication logic(1). | DISPC_VIDp_ATTRIBUTES[10] REPLICATIONENABLE | 0x1 |
Configure the VC-1 range mapping(1). | See Section 13.2.5.1.2.3.4. | |
Configure the video color space conversion(1). | See Section 13.2.5.1.2.3.5. | |
Configure the video scaler unit(1). | See Section 13.2.5.1.2.3.6. |