SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The counters can be reset to their initial value (0000 0000h) by setting the RESET bit in the SCTM_CTCR_WT_j or SCTM_CTCR_WOT_j register to 1 . If the counter is chained, both the high-order and low-order counters are reset when the RESET bit is set in the CTCRn for the low-order counter.
Counters can also be reset as groups through the SCTM_CTGRSTL0 register. These registers provide control of the individual counter reset in groups of 32. This control letss an application reset groups of counters in lockstep.