SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 3-323 lists for each module of the clock domain the clocks the module receives and their role (that is, functional or interface clock).
Module | Clock | Clock Type |
---|---|---|
ISS | EVE3_GFCLK | Interface |
Table 3-324 lists the supported wake-up request generation capability for each module of the clock domain.
Module | Wake-Up Feature |
---|---|
ISS | Slave wake-up request (MPU-IRQ, IPU1-IRQ,IPU2-IRQ, DSP1-IRQ, DSP2-IRQ, EVE1-IRQ, EVE2-IRQ, EVE3-IRQ, EVE4-IRQ, DMA_SYSTEM-DMA) |
Table 3-325 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
Module | Clock-Management Protocol | Status Bit Field | Role |
---|---|---|---|
ISS | Master/Slave | CM_EVE3_EVE3_CLKCTRL[18] STBYST | Standby status |
CM_EVE3_EVE3_CLKCTRL[17:16] IDLEST | Idle status |
Table 3-326 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
Module | Disabled | Auto | Enabled | Control Bit Field | Access Type |
---|---|---|---|---|---|
ISS | Available | Available | N/A | CM_EVE3_EVE3_CLKCTRL[1:0] MODULEMODE | Read/write |