SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 3-315 lists for each module of the clock domain the clocks the module receives and their role (that is, functional or interface clock).
Module | Clock | Clock Type |
---|---|---|
EVE2 | EVE2_GFCLK | Interface |
Table 3-316 lists the supported wake-up request generation capability for each module of the clock domain.
Module | Wake-Up Feature |
---|---|
EVE2 | Slave wake-up request (MPU-IRQ, IPU1-IRQ,IPU2-IRQ, DSP1-IRQ, DSP2-IRQ, EVE1-IRQ, EVE2-IRQ DMA_SYSTEM-DMA) |
Table 3-317 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
Module | Clock-Management Protocol | Status Bit Field | Role |
---|---|---|---|
EVE2 | Master/Slave | CM_EVE2_EVE2_CLKCTRL[18] STBYST | Standby status |
CM_EVE2_EVE2_CLKCTRL[17:16] IDLEST | Idle status |
Table 3-318 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
Module | Disabled | Auto | Enabled | Control Bit Field | Access Type |
---|---|---|---|---|---|
EVE2 | Available | Available | N/A | CM_EVE2_EVE2_CLKCTRL[1:0] MODULEMODE | Read/write |