SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The device interfaces: system interface I/Os, and I2C1 are involved in system interactions between the device and external power, reset and clock management IC companions.
The device and PMIC companion implement the basic power-management interface, as follows:
PMIC companion device can activate its output interrupt request signal (INT) at any time when requires the device to monitor its activity. When receiving such an interruption, the device checks, through the I2C, to determine the source of the interrupt. INT pin is active low.