SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
If the port is configured to be used as sending out color separated YUV data then the channels that must be used are VIP1_PORTA_LUMA and VIP1_PORTA_CHROMA for the luma and chroma components respectively. The data type can be either 420 or 422 color separate in this case.