SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Width and height of the source image are global parameters and are set with VIP_CFG_SC5[22:12] CFG_SRC_W and VIP_CFG_SC5[10:0] CFG_SRC_H registers.
It is required that the input image frame (CFG_SRC_W x CFG_SRC_H) to be at least 32 × 32 (after trimming, if the trimming is enabled) to properly fill the input filter stage pipelines.