SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Setting the L4_TA_AGENT_CONTROL_L[0] OCP_RESET bit to 1 initiates the software reset period. Software reset must be asserted for at least 16 cycles of the target module interface clock, which can be a divided clock with respect to the L4 clock.
During the software reset period:
Setting the L4_TA_AGENT_CONTROL_L[0] OCP_RESET bit to 0 terminates the software reset period.
Reset the attached module to complete the recovery.