SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Set the IPIPEIF_CFG1[15:14] INPSRC1 bit field to 1 and the IPIPEIF_CFG1[3:2] INPSRC2 bit field to 0.
This configuration is a memory-to-memory operation. RAW data is read by the BL interface, decompressed, and pushed to the ISIF. The ISIF processes the data and sends it back to the IPIPEIF module before the data is pushed to the IPIPE and H3A modules.
Figure 9-46 shows the data path.