SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
A currently active logical DMA channel can be disabled through the DMA4_CCRi[7] ENABLE bit. When an ongoing transaction is complete and the read-active and write-active bits in the DMA4_CCRi register (DMA4_CCRi[9] RD_ACTIVE and DMA4_CCRi[10] WR_ACTIVE) are reset, the channel can be reprogrammed for a new transfer.