SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
Table 43-23 describes the features supported by the MAC on the Receive side and the corresponding bits in the MAC_VLAN_Tag register.
Feature | Description |
---|---|
Outer or inner VLAN tag-based filtering | The MAC can filter packets based on the outer or inner VLAN tag through the ERIVLT bit. |
C-VLAN or S-VLAN tag-based filtering | The MAC can filter packets based on the C-VLAN or S-VLAN type based on the ERSVLM bit. |
Outer and Inner VLAN Tag stripping | The MAC can strip the outer and inner VLAN Tags from received frame based on the EVLS and EIVLS bits. |
16-bit outer and inner VLAN Tag and Type in Rx status | The MAC can provide the 16-bit outer and inner VLAN Tag and Type in the Rx status based on the EVLRXS and EIVLRXS bits, respectively. |
Disabling or skipping checking of outer VLAN Tag type | The MAC can disable or skip checking of outer VLAN Tag type to match C-VLAN or S-VLAN based on the DOVLTC bit. |