SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
If the polynomial value is not important, a fixed polynomial data path is provided. This fixed data path computes the CRC of a given data set in a single cycle. This mode requires the register setup in Table 44-1.
Register Field | Value |
---|---|
CRCPOLY.POLY | 0x04C1 1DB7 |
CRCCTRL.POLYSIZE | 0x20 |
CRCCTRL.ENDIANNESS | 0x0 |
CRCCTRL.BITREVERSE | 0x0 |
CRCCTRL.DATATYPE | 0x2 |
CRCDATAMASK.DATAMASK | 0x0 |