SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
The width of the first pulse can be programmed to any of 16 possible pulse width values. The width or period of the first pulse is given by:
Where TEPWMCLK is the period of the system clock (EPWMCLK) and OSHTWTH is the four control bits (value from 1 to 16)
Figure 26-40 shows the first and subsequent sustaining pulses and Table 26-12 gives the possible pulse width values for a EPWMCLK = 80MHz.
OSHTWTH (hex) | Pulse Width (ns) |
---|---|
0 | 100 |
1 | 200 |
2 | 300 |
3 | 400 |
4 | 500 |
5 | 600 |
6 | 700 |
7 | 800 |
8 | 900 |
9 | 1000 |
A | 1100 |
B | 1200 |
C | 1300 |
D | 1400 |
E | 1500 |
F | 1600 |